産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 532580229 | Mighty-SPOX Header, 3.50mm Pitch, Vertical, 2 Circuits, Brass (CuZn) Contact | No | 2 | 2 | Natural | 30 | No | No | Yes | No | Yes | Brass | Tin | Tin | Polyester | 607.300/mg | 1 | Vertical | Tray | 3.50mm | No | No | 1.60mm | 3.50mm | 1.016µm | 1.016µm | No | Fully | No | -40° to +105°C | Through Hole | |
| 532580329 | Mighty-SPOX Header, 3.50mm Pitch, Vertical, 3 Circuits, Brass (CuZn) Contact | No | 3 | 3 | 30 | No | No | Yes | No | Yes | Brass | Tin | Tin | 823.200/mg | 1 | Vertical | Tray | 3.50mm | No | No | 1.60mm | 3.50mm | 1.016µm | 1.016µm | No | Fully | No | -40° to +105°C | Through Hole | |||
| 532580429 | Mighty-SPOX Header, 3.50mm Pitch, Vertical, 4 Circuits, Brass (CuZn) Contact | No | 4 | 4 | Natural | 30 | No | No | Yes | No | Yes | Brass | Tin | Tin | Polyester | 1039.100/mg | 1 | Vertical | Tray | 3.50mm | No | No | 1.60mm | 3.50mm | 1.016µm | 1.016µm | No | Fully | No | -40° to +105°C | Through Hole | |
| 532580529 | Mighty-SPOX Header, 3.50mm Pitch, Vertical, 5 Circuits, Brass (CuZn) Contact | No | 5 | 5 | 30 | No | No | Yes | No | Yes | Brass | Tin | Tin | 1254.900/mg | 1 | Vertical | Tray | 3.50mm | No | No | 1.60mm | 3.50mm | 1.016µm | 1.016µm | No | Fully | No | -40° to +105°C | Through Hole | |||
| 532580629 | Mighty-SPOX Header, 3.50mm Pitch, Vertical, 6 Circuits, Brass (CuZn) Contact | No | 6 | 6 | 30 | No | No | Yes | No | Yes | Brass | Tin | Tin | 1470.800/mg | 1 | Vertical | Tray | 3.50mm | No | No | 1.60mm | 3.50mm | 1.016µm | 1.016µm | No | Fully | No | -40° to +105°C | Through Hole | |||
| 532580729 | Mighty-SPOX Header, 3.50mm Pitch, Vertical, 7 Circuits, Brass (CuZn) Contact | No | 7 | 7 | 30 | No | No | Yes | No | Yes | Brass | Tin | Tin | 1686.700/mg | 1 | Vertical | Tray | 3.50mm | No | No | 1.60mm | 3.50mm | 1.016µm | 1.016µm | No | Fully | No | -40° to +105°C | Through Hole | |||
| 532580829 | Mighty-SPOX Header, 3.50mm Pitch, Vertical, 8 Circuits, Brass (CuZn) Contact | No | 8 | 8 | 30 | No | No | Yes | No | Yes | Brass | Tin | Tin | 1902.500/mg | 1 | Vertical | Tray | 3.50mm | No | No | 1.60mm | 3.50mm | 1.016µm | 1.016µm | No | Fully | No | -40° to +105°C | Through Hole | |||
| 532580929 | Mighty-SPOX Header, 3.50mm Pitch, Vertical, 9 Circuits, Brass (CuZn) Contact | No | 9 | 9 | 30 | No | No | Yes | No | Yes | Brass | Tin | Tin | 2118.400/mg | 1 | Vertical | Tray | 3.50mm | No | No | 1.60mm | 3.50mm | 1.016µm | 1.016µm | No | Fully | No | -40° to +105°C | Through Hole | |||
| 532581029 | Mighty-SPOX Header, 3.50mm Pitch, Vertical, 10 Circuits, Brass (CuZn) Contact | No | 10 | 10 | 30 | No | No | Yes | No | Yes | Brass | Tin | Tin | 2334.300/mg | 1 | Vertical | Tray | 3.50mm | No | No | 1.60mm | 3.50mm | 1.016µm | 1.016µm | No | Fully | No | -40° to +105°C | Through Hole | |||
| 532581129 | Mighty-SPOX Header, 3.50mm Pitch, Vertical, 11 Circuits, Brass (CuZn) Contact | No | 11 | 11 | 30 | No | No | Yes | No | Yes | Brass | Tin | Tin | 2550.100/mg | 1 | Vertical | Tray | 3.50mm | No | No | 1.60mm | 3.50mm | 1.016µm | 1.016µm | No | Fully | No | -40° to +105°C | Through Hole | |||
| 532581229 | Mighty-SPOX Header, 3.50mm Pitch, Vertical, 12 Circuits, Brass (CuZn) Contact | No | 12 | 12 | 30 | No | No | Yes | No | Yes | Brass | Tin | Tin | 2766.000/mg | 1 | Vertical | Tray | 3.50mm | No | No | 1.60mm | 3.50mm | 1.016µm | 1.016µm | No | Fully | No | -40° to +105°C | Through Hole | |||
| 532581329 | Mighty-SPOX Header, 3.50mm Pitch, Vertical, 13 Circuits, Brass (CuZn) Contact | No | No | 13 | 13 | 30 | No | No | Yes | No | Yes | Brass | Tin | Tin | 2981.900/mg | 1 | Vertical | Tray | 3.50mm | No | No | 1.60mm | 3.50mm | 1.016µm | 1.016µm | No | Fully | No | -40° to +105°C | Through Hole | ||
| 532581429 | Mighty-SPOX Header, 3.50mm Pitch, Vertical, 14 Circuits, Brass (CuZn) Contact | No | No | 14 | 14 | 30 | No | No | Yes | No | Yes | Brass | Tin | Tin | 3197.700/mg | 1 | Vertical | Tray | 3.50mm | No | No | 1.60mm | 3.50mm | 1.016µm | 1.016µm | No | Fully | No | -40° to +105°C | Through Hole | ||
| 532581529 | Mighty-SPOX Header, 3.50mm Pitch, Vertical, 15 Circuits, Brass (CuZn) Contact | No | No | 15 | 15 | 30 | No | No | Yes | No | Yes | Brass | Tin | Tin | 3413.600/mg | 1 | Vertical | Tray | 3.50mm | No | No | 1.60mm | 3.50mm | 1.016µm | 1.016µm | No | Fully | No | -40° to +105°C | Through Hole |