産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 532530270 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Vertical, Through Hole, Tin (Sn) Plating, 2 Circuits, Tray, 3.50mm PC Tail Length | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 103.000/mg | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
| 532530370 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Vertical, Through Hole, Tin (Sn) Plating, 3 Circuits, Tray, 3.50mm PC Tail Length | No | 3 | 3 | Natural | 30 | No | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 133.000/mg | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
| 532530470 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Vertical, Through Hole, Tin (Sn) Plating, 4 Circuits, Tray, 3.50mm PC Tail Length | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 168.000/mg | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
| 532530570 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Vertical, Through Hole, Tin (Sn) Plating, 5 Circuits, Tray, 3.50mm PC Tail Length | No | 5 | 5 | Natural | 30 | No | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 204.000/mg | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
| 532530670 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Vertical, Through Hole, Tin (Sn) Plating, 6 Circuits, Tray, 3.50mm PC Tail Length | No | 6 | 6 | Natural | 30 | No | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 239.000/mg | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
| 532530770 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Vertical, Through Hole, Tin (Sn) Plating, 7 Circuits, Tray, 3.50mm PC Tail Length | No | 7 | 7 | Natural | 30 | No | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 275.000/mg | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
| 532530870 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Vertical, Through Hole, Tin (Sn) Plating, 8 Circuits, Tray, 3.50mm PC Tail Length | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | ||
| 532530970 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Vertical, Through Hole, Tin (Sn) Plating, 9 Circuits, Tray, 3.50mm PC Tail Length | No | 9 | 9 | Natural | 30 | No | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 345.000/mg | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
| 532531070 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Vertical, Through Hole, Tin (Sn) Plating, 10 Circuits, Tray, 3.50mm PC Tail Length | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 381.000/mg | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
| 532531170 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Vertical, Through Hole, Tin (Sn) Plating, 11 Circuits, Tray, 3.50mm PC Tail Length | No | 11 | 11 | Natural | 30 | No | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 416.000/mg | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
| 532531270 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Vertical, Through Hole, Tin (Sn) Plating, 12 Circuits, Tray, 3.50mm PC Tail Length | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 452.000/mg | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
| 532531370 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Vertical, Through Hole, Tin (Sn) Plating, 13 Circuits, Tray, 3.50mm PC Tail Length | No | 13 | 13 | Natural | 30 | No | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 487.000/mg | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
| 532531470 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Vertical, Through Hole, Tin (Sn) Plating, 14 Circuits, Tray, 3.50mm PC Tail Length | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 523.000/mg | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole | |
| 532531570 | 2.00mm Pitch, Micro-Latch PCB Header, Single Row, Vertical, Through Hole, Tin (Sn) Plating, 15 Circuits, Tray, 3.50mm PC Tail Length | No | 15 | 15 | Natural | 30 | No | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 558.000/mg | 1 | Vertical | Tray | 3.50mm | No | Yes | 1.60mm | 2.00mm | 1.016µm | 1.016µm | Yes | No | Partial | No | -55° to +105°C | Through Hole |