産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 529910208 | 0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 3.00 and 4.00mm Stacking Heights, Lower Circuit Size Version, White, 20 Circuits | 20 | 20 | No | 3.00mm, 4.00mm | 5.40mm | Gold | Gold | 102.252/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.50mm | 0.102µm | 0.254µm | No | -40° to +105°C | Surface Mount | |
| 529910308 | 0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 3.00 and 4.00mm Stacking Heights, Lower Circuit Size Version, White, 30 Circuits | 30 | 30 | No | 3.00mm, 4.00mm | 5.40mm | Gold | Gold | 141.305/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.50mm | 0.102µm | 0.254µm | No | -40° to +105°C | Surface Mount | |
| 529910408 | 0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 3.00 and 4.00mm Stacking Heights, Lower Circuit Size Version, White, 40 Circuits | 40 | 40 | No | 3.00mm, 4.00mm | 5.40mm | Gold | Gold | 186.823/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.50mm | 0.102µm | 0.254µm | No | -40° to +105°C | Surface Mount | |
| 529910508 | 0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 3.00 and 4.00mm Stacking Heights, Lower Circuit Size Version, White, 50 Circuits | 50 | 50 | No | 3.00mm, 4.00mm | 5.40mm | Gold | Gold | 219.410/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.50mm | 0.102µm | 0.254µm | No | -40° to +105°C | Surface Mount | |
| 529910608 | 0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 3.00 and 4.00mm Stacking Heights, Lower Circuit Size Version, White, 60 Circuits | 60 | 60 | No | 3.00mm, 4.00mm | 5.40mm | Gold | Gold | 258.463/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.50mm | 0.102µm | 0.254µm | No | -40° to +105°C | Surface Mount | |
| 529910708 | 0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 3.00 and 4.00mm Stacking Heights, Lower Circuit Size Version, White, 70 Circuits | 70 | 70 | No | 3.00mm, 4.00mm | 5.40mm | Gold | Gold | 297.516/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.50mm | 0.102µm | 0.254µm | No | -40° to +105°C | Surface Mount | |
| 529910808 | 0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 3.00 and 4.00mm Stacking Heights, Lower Circuit Size Version, White, 80 Circuits | 80 | 80 | No | 3.00mm, 4.00mm | 5.40mm | Gold | Gold | 336.569/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.50mm | 0.102µm | 0.254µm | No | -40° to +105°C | Surface Mount |