産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 527460470 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 4 Circuits, Tin-Bismuth Plating | Slider | 4 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 89.600/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527460471 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 4 Circuits, Gold Plating | Slider | 4 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 89.432/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527460670 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 6 Circuits, Tin-Bismuth Plating | Slider | 6 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 107.100/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527460671 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 6 Circuits, Gold Plating | Slider | 6 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 106.848/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527460770 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 7 Circuits, Tin-Bismuth Plating | No | Slider | 7 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 115.900/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |
| 527460771 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 7 Circuits,Gold Plating | Slider | 7 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 115.606/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527460870 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 8 Circuits, Tin-Bismuth Plating | Slider | 8 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 124.700/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527460871 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 8 Circuits, Gold Plating | Slider | 8 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 124.364/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527460970 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 9 Circuits, Tin-Bismuth Plating | No | Slider | 9 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 133.400/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |
| 527460971 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 9 Circuits, Gold Plating | Slider | 9 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 133.022/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527461070 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 10 Circuits, Tin-Bismuth Plating | Slider | 10 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 142.200/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527461071 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 10 Circuits, Gold Plating | Slider | 10 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 141.780/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527461170 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 11 Circuits, Tin-Bismuth Plating | No | Slider | 11 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 151.000/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |
| 527461171 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 11 Circuits, Gold Plating | Slider | 11 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 150.538/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527461270 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 12 Circuits, Tin-Bismuth Plating | Slider | 12 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 159.700/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527461271 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 12 Circuits, Gold Plating | Slider | 12 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 159.196/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527461370 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 13 Circuits, Tin-Bismuth Plating | No | Slider | 13 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 168.500/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |
| 527461371 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 13 Circuits, Gold Plating | Slider | 13 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 167.954/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527461470 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 14 Circuits, Tin-Bismuth Plating | Slider | 14 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 177.200/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527461471 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 14 Circuits, Gold Plating | Slider | 14 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 176.612/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527461570 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 15 Circuits, Tin-Bismuth Plating | No | Slider | 15 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 185.900/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |
| 527461571 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 15 Circuits, Gold Plating | Slider | 15 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 185.270/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527461670 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 16 Circuits, Tin-Bismuth Plating | Slider | 16 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 194.700/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527461671 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 16 Circuits, Gold Plating | Slider | 16 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | Nylon | 194.028/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 527461770 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 17 Circuits, Tin-Bismuth Plating | No | Slider | 17 | Natural | Bottom | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 203.500/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |