産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 09652028 | SPOX and KK 396 Wire-to-Board Header, Vertical, with Friction Lock, 2 Circuits | No | 2 | 2 | Natural | 30 | No | 94V-2 | No | No | No | Yes | Brass | Tin | Nickel | Nylon | 664.600/mg | 1 | Vertical | Bag | 3.60mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | Partial | No | -40° to +105°C | Through Hole | |
| 09652038 | SPOX and KK 396 Wire-to-Board Header, Vertical, with Friction Lock, 3 Circuits | No | 3 | 3 | Natural | 30 | No | 94V-2 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 1.012/g | 1 | Vertical | Bag | 3.60mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | Partial | No | -40° to +105°C | Through Hole | |
| 09652048 | SPOX and KK 396 Wire-to-Board Header, Vertical, with Friction Lock, 4 Circuits | No | 4 | 4 | Natural | 30 | No | 94V-2 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 1607.200/mg | 1 | Vertical | Bag | 3.60mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | Partial | No | -40° to +105°C | Through Hole | |
| 09652058 | SPOX and KK 396 Wire-to-Board Header, Vertical, with Friction Lock, 5 Circuits | No | 5 | 5 | Natural | 30 | No | 94V-2 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 1709.100/mg | 1 | Vertical | Bag | 3.60mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | Partial | No | -40° to +105°C | Through Hole | |
| 09652068 | SPOX and KK 396 Wire-to-Board Header, Vertical, with Friction Lock, 6 Circuits | No | 6 | 6 | Natural | 30 | No | 94V-2 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 2057.300/mg | 1 | Vertical | Bag | 3.60mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | Partial | No | -40° to +105°C | Through Hole | |
| 09652078 | SPOX and KK 396 Wire-to-Board Header, Vertical, with Friction Lock, 7 Circuits | No | 7 | 7 | Natural | 30 | No | 94V-2 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 2432.700/mg | 1 | Vertical | Bag | 3.60mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | Partial | No | -40° to +105°C | Through Hole | |
| 09652088 | SPOX and KK 396 Wire-to-Board Header, Vertical, with Friction Lock, 8 Circuits | No | 8 | 8 | Natural | 30 | No | 94V-2 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 2.754/g | 1 | Vertical | Bag | 3.60mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | Partial | No | -40° to +105°C | Through Hole |