産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 09501021 | 3.96mm Pitch SPOX Crimp Housing, Female, with Friction Ramp, 2 Circuits, Natural | 2 | Natural | 94V-2 | Receptacle | No | Nylon | 685.000/mg | 1 | Bag | No | 3.96mm | 3.96mm | No | -40° to +105°C | |
| 09501031 | 3.96mm Pitch SPOX Crimp Housing, Female, with Friction Ramp, 3 Circuits, Natural | 3 | Natural | 94V-2 | Receptacle | No | Nylon | 945.700/mg | 1 | Bag | No | 3.96mm | 3.96mm | No | -40° to +105°C | |
| 09501041 | 3.96mm Pitch SPOX Crimp Housing, Female, with Friction Ramp, 4 Circuits, Natural | 4 | Natural | 94V-2 | Receptacle | No | Nylon | 1206.400/mg | 1 | Bag | No | 3.96mm | 3.96mm | No | -40° to +105°C | |
| 09501051 | 3.96mm Pitch SPOX Crimp Housing, Female, with Friction Ramp, 5 Circuits, Natural | 5 | Natural | 94V-2 | Receptacle | No | Nylon | 1467.100/mg | 1 | Bag | No | 3.96mm | 3.96mm | No | -40° to +105°C | |
| 09501061 | 3.96mm Pitch SPOX Crimp Housing, Female, with Friction Ramp, 6 Circuits, Natural | 6 | Natural | 94V-2 | Receptacle | No | Nylon | 1127.900/mg | 1 | Bag | No | 3.96mm | 3.96mm | No | -40° to +105°C | |
| 09501071 | 3.96mm Pitch SPOX Crimp Housing, Female, with Friction Ramp, 7 Circuits, Natural | 7 | Natural | 94V-2 | Receptacle | No | Nylon | 1988.600/mg | 1 | Bag | No | 3.96mm | 3.96mm | No | -40° to +105°C | |
| 09501081 | 3.96mm Pitch SPOX Crimp Housing, Female, with Friction Ramp, 8 Circuits, Natural | 8 | Natural | 94V-2 | Receptacle | No | Nylon | 2249.300/mg | 1 | Bag | No | 3.96mm | 3.96mm | No | -40° to +105°C | |
| 09501091 | 3.96mm Pitch SPOX Crimp Housing, Female, with Friction Ramp, 9 Circuits, Natural | 9 | Natural | 94V-2 | Receptacle | No | Nylon | 1 | Bag | No | 3.96mm | 3.96mm | No | -40° to +105°C | ||
| 09501101 | 3.96mm Pitch SPOX Crimp Housing, Female, with Friction Ramp, 10 Circuits, Natural | 10 | Natural | 94V-2 | Receptacle | No | Nylon | 2770.800/mg | 1 | Bag | No | 3.96mm | 3.96mm | No | -40° to +105°C | |
| 09501111 | 3.96mm Pitch SPOX Crimp Housing, Female, with Friction Ramp, 11 Circuits, Natural | 11 | Natural | 94V-2 | Receptacle | No | Nylon | 3031.500/mg | 1 | Bag | No | 3.96mm | 3.96mm | No | -40° to +105°C | |
| 09501121 | 3.96mm Pitch SPOX Crimp Housing, Female, with Friction Ramp, 12 Circuits, Natural | 12 | Natural | 94V-2 | Receptacle | No | Nylon | 3292.200/mg | 1 | Bag | No | 3.96mm | 3.96mm | No | -40° to +105°C |