産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 513820200 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Single Row, 2 Circuits, White | 2 | White | 94V-0 | Receptacle | No | Yes | Nylon | 179.000/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513820300 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Single Row, 3 Circuits, White | 3 | White | 94V-0 | Receptacle | No | Yes | Nylon | 213.000/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513820400 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Single Row, 4 Circuits, White | 4 | White | 94V-0 | Receptacle | No | Yes | Nylon | 256.200/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513820500 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Single Row, 5 Circuits, White | 5 | White | 94V-0 | Receptacle | No | Yes | Nylon | 294.800/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513820600 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Single Row, 6 Circuits, White | 6 | White | 94V-0 | Receptacle | No | Yes | Nylon | 333.500/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513820700 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Single Row, 7 Circuits, White | 7 | White | 94V-0 | Receptacle | No | Yes | Nylon | 372.100/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513820800 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Single Row, 8 Circuits, White | 8 | White | 94V-0 | Receptacle | No | Yes | Nylon | 410.700/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513820900 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Single Row, 9 Circuits, White | 9 | White | 94V-0 | Receptacle | No | Yes | Nylon | 449.300/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513821000 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Single Row, 10 Circuits, White | 10 | White | 94V-0 | Receptacle | No | Yes | Nylon | 487.900/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513821100 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Single Row, 11 Circuits, White | 11 | White | 94V-0 | Receptacle | No | Yes | Nylon | 526.500/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513821200 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Single Row, 12 Circuits, White | 12 | White | 94V-0 | Receptacle | No | Yes | Nylon | 565.200/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513821300 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Single Row, 13 Circuits, White | 13 | White | 94V-0 | Receptacle | No | Yes | Nylon | 603.800/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513821400 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Single Row, 14 Circuits, White | 14 | White | 94V-0 | Receptacle | No | Yes | Nylon | 642.400/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513821500 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Single Row, 15 Circuits, White | 15 | White | 94V-0 | Receptacle | No | Yes | Nylon | 681.000/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C |