産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
512960894 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.30mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 8 Circuits, Gold (Au) Contact Plating | Front Flip | 8 | Beige, Black | Bottom | 20 | 1.30mm | Phosphor Bronze | Gold | Gold | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||
512961294 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.30mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 12 Circuits, Gold (Au) Contact Plating | Front Flip | 12 | Beige, Black | Bottom | 20 | 1.30mm | Phosphor Bronze | Gold | Gold | 76.700/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
512961494 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.30mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 14 Circuits, Gold (Au) Contact Plating | Front Flip | 14 | Beige, Black | Bottom | 20 | 1.30mm | Phosphor Bronze | Gold | Gold | 85.000/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
512963494 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.30mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 34 Circuits, Gold (Au) Contact Plating | Front Flip | 34 | Beige, Black | Bottom | 20 | 1.30mm | Phosphor Bronze | Gold | Gold | 168.001/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
512964094 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.30mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 40 Circuits, Gold (Au) Contact Plating | No | Front Flip | 40 | Beige, Black | Bottom | 20 | 1.30mm | Phosphor Bronze | Gold | Gold | 193.131/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |
512964594 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.30mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 45 Circuits, Gold (Au) Contact Plating | Front Flip | 45 | Beige, Black | Bottom | 20 | 1.30mm | Phosphor Bronze | Gold | Gold | 213.146/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
512965094 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.30mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 50 Circuits, Gold (Au) Contact Plating | Front Flip | 50 | Beige, Black | Bottom | 20 | 1.30mm | Phosphor Bronze | Gold | Gold | 233.251/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
512965494 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.30mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 54 Circuits, Gold (Au) Contact Plating | Front Flip | 54 | Beige, Black | Bottom | 20 | 1.30mm | Phosphor Bronze | Gold | Gold | 249.341/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
512966094 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.30mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 60 Circuits, Gold (Au) Contact Plating | Front Flip | 60 | Beige, Black | Bottom | 20 | 1.30mm | Phosphor Bronze | Gold | Gold | 273.471/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |