産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 512270200 | 2.00mm Pitch MicroTPA Wire-to-Wire Plug Housing, Positive Lock, 2 Circuits, Natural | 2 | Natural | Plug | No | No | Polyester | 449.000/mg | 1 | Bag | No | 2.00mm | 2.00mm | No | -40° to +105°C | |
| 512270300 | 2.00mm Pitch MicroTPA Wire-to-Wire Plug Housing, Positive Lock, 3 Circuits, Natural | 3 | Natural | Plug | No | No | Polyester | 491.300/mg | 1 | Bag | No | 2.00mm | 2.00mm | No | -40° to +105°C | |
| 512270400 | 2.00mm Pitch MicroTPA Wire-to-Wire Plug Housing, Positive Lock, 4 Circuits, Natural | 4 | Natural | Plug | No | No | Polyester | 1 | Bag | No | 2.00mm | 2.00mm | No | -40° to +105°C | ||
| 512270500 | 2.00mm Pitch MicroTPA Wire-to-Wire Plug Housing, Positive Lock, 5 Circuits, Natural | 5 | Natural | Plug | No | No | Polyester | 1 | Bag | No | 2.00mm | 2.00mm | No | -40° to +105°C | ||
| 512270600 | 2.00mm Pitch MicroTPA Wire-to-Wire Plug Housing, Positive Lock, 6 Circuits, Natural | 6 | Natural | Plug | No | No | Polyester | 844.200/mg | 1 | Bag | No | 2.00mm | 2.00mm | No | -40° to +105°C | |
| 512270700 | 2.00mm Pitch MicroTPA Wire-to-Wire Plug Housing, Positive Lock, 7 Circuits, Natural | 7 | Natural | Plug | No | No | Polyester | 943.000/mg | 1 | Bag | No | 2.00mm | 2.00mm | No | -40° to +105°C | |
| 512270800 | 2.00mm Pitch MicroTPA Wire-to-Wire Plug Housing, Positive Lock, 8 Circuits, Natural | 8 | Natural | Plug | No | No | Polyester | 1032.000/mg | 1 | Bag | No | 2.00mm | 2.00mm | No | -40° to +105°C | |
| 512270900 | 2.00mm Pitch MicroTPA Wire-to-Wire Plug Housing, Positive Lock, 9 Circuits, Natural | 9 | Natural | Plug | No | No | Polyester | 1 | Bag | No | 2.00mm | 2.00mm | No | -40° to +105°C | ||
| 512271000 | 2.00mm Pitch MicroTPA Wire-to-Wire Plug Housing, Positive Lock, 10 Circuits, Natural | 10 | Natural | Plug | No | No | Polyester | 1 | Bag | No | 2.00mm | 2.00mm | No | -40° to +105°C | ||
| 512271100 | 2.00mm Pitch MicroTPA Wire-to-Wire Plug Housing, Positive Lock, 11 Circuits, Natural | 11 | Natural | Plug | No | No | Polyester | 1 | Bag | No | 2.00mm | 2.00mm | No | -40° to +105°C | ||
| 512271200 | 2.00mm Pitch MicroTPA Wire-to-Wire Plug Housing, Positive Lock, 12 Circuits, Natural | 12 | Natural | Plug | No | No | Polyester | 1 | Bag | No | 2.00mm | 2.00mm | No | -40° to +105°C | ||
| 512271300 | 2.00mm Pitch MicroTPA Wire-to-Wire Plug Housing, Positive Lock, 13 Circuits, Natural | 13 | Natural | Plug | No | No | Polyester | 1 | Bag | No | 2.00mm | 2.00mm | No | -40° to +105°C | ||
| 512271400 | 2.00mm Pitch MicroTPA Wire-to-Wire Plug Housing, Positive Lock, 14 Circuits, Natural | No | 14 | Natural | Plug | No | No | Polyester | 1 | Bag | No | 2.00mm | 2.00mm | No | -40° to +105°C | |
| 512271500 | 2.00mm Pitch MicroTPA Wire-to-Wire Plug Housing, Positive Lock, 15 Circuits, Natural | 15 | Natural | Plug | No | No | Polyester | 1756.000/mg | 1 | Bag | No | 2.00mm | 2.00mm | No | -40° to +105°C |