産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| 511640205 | 2.50mm Pitch, Mini-Lock Terminal Position Assurance (TPA) Retainer, 2 Circuits | 2 | 2 | Gray | Polyester | 66.500/mg | 1 | Bag | |
| 511640305 | 2.50mm Pitch, Mini-Lock Terminal Position Assurance (TPA) Retainer, 3 Circuits | 3 | 3 | Gray | Polyester | 92.000/mg | 1 | Bag | |
| 511640405 | 2.50mm Pitch, Mini-Lock Terminal Position Assurance (TPA) Retainer, 4 Circuits | 4 | 4 | Gray | Polyester | 117.500/mg | 1 | Bag | |
| 511640505 | 2.50mm Pitch, Mini-Lock Terminal Position Assurance (TPA) Retainer, 5 Circuits | 5 | 5 | Gray | Polyester | 143.000/mg | 1 | Bag | |
| 511640605 | 2.50mm Pitch, Mini-Lock Terminal Position Assurance (TPA) Retainer, 6 Circuits | 6 | 6 | Gray | Polyester | 168.500/mg | 1 | Bag | |
| 511640705 | 2.50mm Pitch, Mini-Lock Terminal Position Assurance (TPA) Retainer, 7 Circuits | 7 | 7 | Gray | Polyester | 194.000/mg | 1 | Bag | |
| 511640805 | 2.50mm Pitch, Mini-Lock Terminal Position Assurance (TPA) Retainer, 8 Circuits | 8 | 8 | Gray | Polyester | 219.500/mg | 1 | Bag | |
| 511640905 | 2.50mm Pitch, Mini-Lock Terminal Position Assurance (TPA) Retainer, 9 Circuits | 9 | 9 | Gray | Polyester | 245.000/mg | 1 | Bag | |
| 511641005 | 2.50mm Pitch, Mini-Lock Terminal Position Assurance (TPA) Retainer, 10 Circuits | 10 | 10 | Gray | Polyester | 270.500/mg | 1 | Bag | |
| 511641105 | 2.50mm Pitch, Mini-Lock Terminal Position Assurance (TPA) Retainer, 11 Circuits | 11 | 11 | Gray | Polyester | 296.000/mg | 1 | Bag | |
| 511641205 | 2.50mm Pitch, Mini-Lock Terminal Position Assurance (TPA) Retainer, 12 Circuits | 12 | 12 | Gray | Polyester | 321.500/mg | 1 | Bag | |
| 511641305 | 2.50mm Pitch, Mini-Lock Terminal Position Assurance (TPA) Retainer, 13 Circuits | 13 | 13 | Gray | Polyester | 347.000/mg | 1 | Bag | |
| 511641405 | 2.50mm Pitch, Mini-Lock Terminal Position Assurance (TPA) Retainer, 14 Circuits | 14 | 14 | Gray | Polyester | 372.500/mg | 1 | Bag | |
| 511641505 | 2.50mm Pitch, Mini-Lock Terminal Position Assurance (TPA) Retainer, 15 Circuits | 15 | 15 | Gray | Polyester | 398.000/mg | 1 | Bag |