産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 510650200 | 2.00mm Pitch, Micro-Latch Receptacle Crimp Housing, Single Row, 2 Circuits, Natural | 2 | Natural | 94V-0 | Receptacle | No | Yes | Polyester | 68.000/mg | 1 | Bag | No | 2.00mm | No | -55° to +105°C | |
| 510650300 | 2.00mm Pitch, Micro-Latch Receptacle Crimp Housing, Single Row, 3 Circuits, Natural | 3 | Natural | 94V-0 | Receptacle | No | Yes | Polyester | 90.900/mg | 1 | Bag | No | 2.00mm | No | -55° to +105°C | |
| 510650400 | 2.00mm Pitch, Micro-Latch Receptacle Crimp Housing, Single Row, 4 Circuits, Natural | 4 | Natural | 94V-0 | Receptacle | No | Yes | Polyester | 113.800/mg | 1 | Bag | No | 2.00mm | No | -55° to +105°C | |
| 510650500 | 2.00mm Pitch, Micro-Latch Receptacle Crimp Housing, Single Row, 5 Circuits, Natural | 5 | Natural | 94V-0 | Receptacle | No | Yes | Polyester | 136.700/mg | 1 | Bag | No | 2.00mm | No | -55° to +105°C | |
| 510650600 | 2.00mm Pitch, Micro-Latch Receptacle Crimp Housing, Single Row, 6 Circuits, Natural | 6 | Natural | 94V-0 | Receptacle | No | Yes | Polyester | 159.700/mg | 1 | Bag | No | 2.00mm | No | -55° to +105°C | |
| 510650700 | 2.00mm Pitch, Micro-Latch Receptacle Crimp Housing, Single Row, 7 Circuits, Natural | 7 | Natural | 94V-0 | Receptacle | No | Yes | Polyester | 182.600/mg | 1 | Bag | No | 2.00mm | No | -55° to +105°C | |
| 510650800 | 2.00mm Pitch, Micro-Latch Receptacle Crimp Housing, Single Row, 8 Circuits, Natural | 8 | Natural | 94V-0 | Receptacle | No | Yes | Polyester | 205.500/mg | 1 | Bag | No | 2.00mm | No | -55° to +105°C | |
| 510650900 | 2.00mm Pitch, Micro-Latch Receptacle Crimp Housing, Single Row, 9 Circuits, Natural | 9 | Natural | 94V-0 | Receptacle | No | Yes | Polyester | 228.400/mg | 1 | Bag | No | 2.00mm | No | -55° to +105°C | |
| 510651000 | 2.00mm Pitch, Micro-Latch Receptacle Crimp Housing, Single Row, 10 Circuits, Natural | 10 | Natural | 94V-0 | Receptacle | No | Yes | Polyester | 251.300/mg | 1 | Bag | No | 2.00mm | No | -55° to +105°C | |
| 510651100 | 2.00mm Pitch, Micro-Latch Receptacle Crimp Housing, Single Row, 11 Circuits, Natural | 11 | Natural | 94V-0 | Receptacle | No | Yes | Polyester | 274.200/mg | 1 | Bag | No | 2.00mm | No | -55° to +105°C | |
| 510651200 | 2.00mm Pitch, Micro-Latch Receptacle Crimp Housing, Single Row, 12 Circuits, Natural | 12 | Natural | 94V-0 | Receptacle | No | Yes | Polyester | 297.200/mg | 1 | Bag | No | 2.00mm | No | -55° to +105°C | |
| 510651300 | 2.00mm Pitch, Micro-Latch Receptacle Crimp Housing, Single Row, 13 Circuits, Natural | 13 | Natural | 94V-0 | Receptacle | No | Yes | Polyester | 320.100/mg | 1 | Bag | No | 2.00mm | No | -55° to +105°C | |
| 510651400 | 2.00mm Pitch, Micro-Latch Receptacle Crimp Housing, Single Row, 14 Circuits, Natural | 14 | Natural | 94V-0 | Receptacle | No | Yes | Polyester | 343.000/mg | 1 | Bag | No | 2.00mm | No | -55° to +105°C | |
| 510651500 | 2.00mm Pitch, Micro-Latch Receptacle Crimp Housing, Single Row, 15 Circuits, Natural | 15 | Natural | 94V-0 | Receptacle | No | Yes | Polyester | 365.900/mg | 1 | Bag | No | 2.00mm | No | -55° to +105°C |