産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 510470200 | 1.25mm Pitch, PicoBlade Plug Crimp Housing, Single Row, Friction Lock, 2 Circuits, Natural | 2 | Natural | Plug | No | No | Yes | Polyester | 52.200/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +85°C | |
| 510470300 | 1.25mm Pitch, PicoBlade Plug Crimp Housing, Single Row, Friction Lock, 3 Circuits, Natural | 3 | Natural | Plug | No | No | Yes | Polyester | 68.000/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +85°C | |
| 510470400 | 1.25mm Pitch, PicoBlade Plug Crimp Housing, Single Row, Friction Lock, 4 Circuits, Natural | 4 | Natural | Plug | No | No | Yes | Polyester | 0.080/g | 1 | Bag | No | 1.25mm | Yes | No | -40° to +85°C | |
| 510470500 | 1.25mm Pitch, PicoBlade Plug Crimp Housing, Single Row, Friction Lock, 5 Circuits, Natural | 5 | Natural | Plug | No | No | Yes | Polyester | 96.800/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +85°C | |
| 510470600 | 1.25mm Pitch, PicoBlade Plug Crimp Housing, Single Row, Friction Lock, 6 Circuits, Natural | 6 | Natural | Plug | No | No | Yes | Polyester | 111.700/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +85°C | |
| 510470700 | 1.25mm Pitch, PicoBlade Plug Crimp Housing, Single Row, Friction Lock, 7 Circuits, Natural | 7 | Natural | Plug | No | No | Yes | Polyester | 126.500/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +85°C | |
| 510470800 | 1.25mm Pitch, PicoBlade Plug Crimp Housing, Single Row, Friction Lock, 8 Circuits, Natural | 8 | Natural | Plug | No | No | Yes | Polyester | 141.400/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +85°C | |
| 510470900 | 1.25mm Pitch, PicoBlade Plug Crimp Housing, Single Row, Friction Lock, 9 Circuits, Natural | 9 | Natural | Plug | No | No | Yes | Polyester | 156.200/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +85°C | |
| 510471000 | 1.25mm Pitch, PicoBlade Plug Crimp Housing, Single Row, Friction Lock, 10 Circuits, Natural | 10 | Natural | Plug | No | No | Yes | Polyester | 171.100/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +85°C |