産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5055680231 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 2 Circuits, with Pick-and-Place Tape, Black | No | 2 | 2 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 115.510/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680251 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, 2 Circuits, with Pick-and-Place Tape, Black | No | 2 | 2 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 115.510/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680271 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, Tin-Bismuth Plating, Positive Lock, 2 Circuits, with Pick-and-Place Tape, Black | No | 2 | 2 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 116.562/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680281 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, 2 Circuits, with Pick-and-Place Tape, Black | No | 2 | 2 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 117.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.100µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680331 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 3 Circuits, with Pick-and-Place Tape, Black | No | 3 | 3 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 137.660/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680351 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, 3 Circuits, with Pick-and-Place Tape, Black | No | 3 | 3 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 137.660/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680371 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, Tin-Bismuth Plating, Positive Lock, 3 Circuits, with Pick-and-Place Tape, Black | No | 3 | 3 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 138.803/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680381 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, 3 Circuits, with Pick-and-Place Tape, Black | No | 3 | 3 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 139.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.100µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680431 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 4 Circuits, with Pick-and-Place Tape, Black | No | 4 | 4 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 158.470/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680451 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, 4 Circuits, with Pick-and-Place Tape, Black | No | No | 4 | 4 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 158.470/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount |
| 5055680471 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, Tin-Bismuth Plating, Positive Lock, 4 Circuits, with Pick-and-Place Tape, Black | No | 4 | 4 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 159.920/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680481 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, 4 Circuits, with Pick-and-Place Tape, Black | No | 4 | 4 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.100µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | ||
| 5055680531 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 5 Circuits, with Pick-and-Place Tape, Black | No | 5 | 5 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 179.680/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680551 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, 5 Circuits, with Pick-and-Place Tape, Black | No | 5 | 5 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 179.680/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680571 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, Tin-Bismuth Plating, Positive Lock, 5 Circuits, with Pick-and-Place Tape, Black | No | 5 | 5 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 180.939/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680581 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, 5 Circuits, with Pick-and-Place Tape, Black | No | 5 | 5 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 181.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.100µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680631 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 6 Circuits, with Pick-and-Place Tape, Black | No | 6 | 6 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 200.880/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680651 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, 6 Circuits, with Pick-and-Place Tape, Black | No | No | 6 | 6 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 200.880/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount |
| 5055680671 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, Tin-Bismuth Plating, Positive Lock, 6 Circuits, with Pick-and-Place Tape, Black | No | 6 | 6 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 203.958/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680681 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, 6 Circuits, with Pick-and-Place Tape, Black | No | 6 | 6 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 204.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.100µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680731 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 7 Circuits, with Pick-and-Place Tape, Black | No | 7 | 7 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 228.380/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680751 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.76µm Gold Plating, Positive Lock, 7 Circuits, with Pick-and-Place Tape, Black | No | 7 | 7 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 228.380/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680771 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, Tin-Bismuth Plating, Positive Lock, 7 Circuits, with Pick-and-Place Tape, Black | No | 7 | 7 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 229.956/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | |
| 5055680781 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plating, Positive Lock, 7 Circuits, with Pick-and-Place Tape, Black | No | 7 | 7 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.100µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount | ||
| 5055680831 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plating, Positive Lock, 8 Circuits, with Pick-and-Place Tape, Black | No | 8 | 8 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 255.740/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Tape | Fully | No | -40° to +105°C | Surface Mount |