産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5052780470 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 4 Circuits, Tin-Bismuth Plating | No | Front Flip | 4 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 68.007/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052780570 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 5 Circuits, Tin-Bismuth Plating | No | Front Flip | 5 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 74.458/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052780670 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 6 Circuits, Tin-Bismuth Plating | No | Front Flip | 6 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 80.910/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052780770 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 7 Circuits, Tin-Bismuth Plating | No | Front Flip | 7 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 87.362/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052780870 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 8 Circuits, Tin-Bismuth Plating | No | Front Flip | 8 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 93.814/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052780970 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 9 Circuits, Tin-Bismuth Plating | No | Front Flip | 9 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 100.266/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052781070 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 10 Circuits, Tin-Bismuth Plating | Front Flip | 10 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 106.718/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC | |
| 5052781170 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 11 Circuits, Tin-Bismuth Plating | No | Front Flip | 11 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 113.170/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052781270 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 12 Circuits, Tin-Bismuth Plating | Front Flip | 12 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 119.622/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC | |
| 5052781370 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 13 Circuits, Tin-Bismuth Plating | No | Front Flip | 13 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 126.074/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052781470 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 14 Circuits, Tin-Bismuth Plating | No | Front Flip | 14 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 132.526/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052781570 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 15 Circuits, Tin-Bismuth Plating | No | Front Flip | 15 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 138.978/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052781670 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 16 Circuits, Tin-Bismuth Plating | Front Flip | 16 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 145.430/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC | |
| 5052781770 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 17 Circuits, Tin-Bismuth Plating | No | Front Flip | 17 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 151.882/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052781870 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 18 Circuits, Tin-Bismuth Plating | No | Front Flip | 18 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 158.334/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052781970 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 19 Circuits, Tin-Bismuth Plating | No | Front Flip | 19 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 164.786/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052782070 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 20 Circuits, Tin-Bismuth Plating | No | Front Flip | 20 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 171.238/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052782270 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 22 Circuits, Tin-Bismuth Plating | Front Flip | 22 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 184.142/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC | |
| 5052782470 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 24 Circuits, Tin-Bismuth Plating | No | Front Flip | 24 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 203.046/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052782670 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 26 Circuits, Tin-Bismuth Plating | No | Front Flip | 26 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 209.950/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052782870 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 28 Circuits, Tin-Bismuth Plating | No | Front Flip | 28 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 222.854/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052783070 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 30 Circuits, Tin-Bismuth Plating | No | Front Flip | 30 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 236.598/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052783570 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 35 Circuits, Tin-Bismuth Plating | No | Front Flip | 35 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 268.508/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052784070 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 40 Circuits, Tin-Bismuth Plating | No | Front Flip | 40 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 301.218/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |
| 5052784570 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 45 Circuits, Tin-Bismuth Plating | No | Front Flip | 45 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 333.028/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.50mm | 1.016µm | 1.016µm | Yes | No | -40° to +85°C | FFC/FPC |