産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5051520200 | DuraClik Wire-to-Board 2-Way Terminal Position Assurance (TPA) Retainer, 2 Circuits | 2 | 2 | Yes | PBT | 41.000/mg | 1 | Bag | Yes | -40° to +125°C | Crimp or Compression | |
| 5051520300 | DuraClik Wire-to-Board 2-Way Terminal Position Assurance (TPA) Retainer, 3 Circuits | 3 | 3 | Yes | PBT | 48.300/mg | 1 | Bag | Yes | -40° to +125°C | Crimp or Compression | |
| 5051520400 | DuraClik Wire-to-Board 2-Way Terminal Position Assurance (TPA) Retainer, 4 Circuits | 4 | 4 | Yes | PBT | 58.500/mg | 1 | Bag | Yes | -40° to +125°C | Crimp or Compression | |
| 5051520500 | DuraClik Wire-to-Board 2-Way Terminal Position Assurance (TPA) Retainer, 5 Circuits | 5 | 5 | Yes | PBT | 67.300/mg | 1 | Bag | Yes | -40° to +125°C | Crimp or Compression | |
| 5051520600 | DuraClik Wire-to-Board 2-Way Terminal Position Assurance (TPA) Retainer, 6 Circuits | 6 | 6 | Yes | PBT | 76.000/mg | 1 | Bag | Yes | -40° to +125°C | Crimp or Compression | |
| 5051520700 | DuraClik Wire-to-Board 2-Way Terminal Position Assurance (TPA) Retainer, 7 Circuits | 7 | 7 | Yes | PBT | 84.800/mg | 1 | Bag | Yes | -40° to +125°C | Crimp or Compression | |
| 5051520800 | DuraClik Wire-to-Board 2-Way Terminal Position Assurance (TPA) Retainer, 8 Circuits | 8 | 8 | Yes | PBT | 99.400/mg | 1 | Bag | Yes | -40° to +125°C | Crimp or Compression | |
| 5051520900 | DuraClik Wire-to-Board 2-Way Terminal Position Assurance (TPA) Retainer, 9 Circuits | 9 | 9 | Yes | PBT | 110.400/mg | 1 | Bag | Yes | -40° to +125°C | Crimp or Compression | |
| 5051521000 | DuraClik Wire-to-Board 2-Way Terminal Position Assurance (TPA) Retainer, 10 Circuits | No | 10 | 10 | Yes | PBT | 121.300/mg | 1 | Bag | Yes | -40° to +125°C | Crimp or Compression |
| 5051521100 | DuraClik Wire-to-Board 2-Way Terminal Position Assurance (TPA) Retainer, 11 Circuits | 11 | 11 | Yes | PBT | 133.700/mg | 1 | Bag | Yes | -40° to +125°C | Crimp or Compression | |
| 5051521200 | DuraClik Wire-to-Board 2-Way Terminal Position Assurance (TPA) Retainer, 12 Circuits | 12 | 12 | Yes | PBT | 143.200/mg | 1 | Bag | Yes | -40° to +125°C | Crimp or Compression | |
| 5051521300 | DuraClik Wire-to-Board 2-Way Terminal Position Assurance (TPA) Retainer, 13 Circuits | 13 | 13 | Yes | PBT | 154.200/mg | 1 | Bag | Yes | -40° to +125°C | Crimp or Compression | |
| 5051521400 | DuraClik Wire-to-Board 2-Way Terminal Position Assurance (TPA) Retainer, 14 Circuits | 14 | 14 | Yes | PBT | 165.100/mg | 1 | Bag | Yes | -40° to +125°C | Crimp or Compression | |
| 5051521500 | DuraClik Wire-to-Board 2-Way Terminal Position Assurance (TPA) Retainer, 15 Circuits | 15 | 15 | Yes | PBT | 176.100/mg | 1 | Bag | Yes | -40° to +125°C | Crimp or Compression |