産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5050660622 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.60mm Mated Height, 2.00mm Mated Width, 6 Circuits, Armor Nail | 6 | 6 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 6.473/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050660822 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.60mm Mated Height, 2.00mm Mated Width, 8 Circuits, Armor Nail | 8 | 8 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 7.052/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050661022 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.60mm Mated Height, 2.00mm Mated Width, 10 Circuits, Armor Nail | 10 | 10 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 7.629/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050661222 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.60mm Mated Height, 2.00mm Mated Width, 12 Circuits, Armor Nail | 12 | 12 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 8.208/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050661422 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.60mm Mated Height, 2.00mm Mated Width, 14 Circuits, Armor Nail | 14 | 14 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 8.786/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050661622 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.60mm Mated Height, 2.00mm Mated Width, 16 Circuits, Armor Nail | 16 | 16 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 9.364/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050662022 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.60mm Mated Height, 2.00mm Mated Width, 20 Circuits, Armor Nail | 20 | 20 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 10.521/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050662222 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.60mm Mated Height, 2.00mm Mated Width, 22 Circuits, Armor Nail | 22 | 22 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 11.153/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050662422 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.60mm Mated Height, 2.00mm Mated Width, 24 Circuits, Armor Nail | 24 | 24 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 11.677/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050663022 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.60mm Mated Height, 2.00mm Mated Width, 30 Circuits, Armor Nail | 30 | 30 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 13.412/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050663422 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.60mm Mated Height, 2.00mm Mated Width, 34 Circuits, Armor Nail | 34 | 34 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 14.172/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050664022 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.60mm Mated Height, 2.00mm Mated Width, 40 Circuits, Armor Nail | 40 | 40 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 16.304/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050664222 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.60mm Mated Height, 2.00mm Mated Width, 42 Circuits, Armor Nail | 42 | 42 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 17.005/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050664822 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.60mm Mated Height, 2.00mm Mated Width, 48 Circuits, Armor Nail | 48 | 48 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 18.650/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050665022 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.60mm Mated Height, 2.00mm Mated Width, 50 Circuits, Armor Nail | 50 | 50 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 19.195/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050665422 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.60mm Mated Height, 2.00mm Mated Width, 54 Circuits, Armor Nail | 54 | 54 | Black | 30 | No | 0.60mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 20.351/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |