産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 503978000 | CP-2.5 Mini and CP-3.3 Crimp Terminal, Female, 28-22 AWG, Reel | Female | Phosphor Bronze | Tin | Tin | 89.600/mg | Reel | 0.914µm | 0.914µm | Crimp or Compression | 1.15-1.80mm | 22, 24, 26, 28 | N/A | |
| 503978001 | CP-3.3 Wire-to-Board Crimp Terminal, Female, 24-22 AWG, Reel | Female | Phosphor Bronze | Tin | Tin | 103.000/mg | Reel | 0.914µm | 0.914µm | Crimp or Compression | 1.30-1.80mm | 22, 24 | N/A | |
| 503978002 | CP-3.3 Wire-to-Board Crimp Terminal, Female, 28-26 AWG, Reel | Female | Phosphor Bronze | Tin | Tin | 97.000/mg | Reel | 0.914µm | 0.914µm | Crimp or Compression | 1.15-1.40mm | 26, 28 | N/A | |
| 503978100 | CP-2.5 Mini and CP-3.3 Crimp Terminal, Female, 28-22 AWG, Bag | Female | Phosphor Bronze | Tin | Tin | 89.600/mg | Bag | 0.914µm | 0.914µm | Crimp or Compression | 1.15-1.80mm | 22, 24, 26, 28 | N/A | |
| 503978101 | CP-3.3 Wire-to-Board Crimp Terminal, Female, 24-22 AWG, Bag | Female | Phosphor Bronze | Tin | Tin | 103.000/mg | Bag | 0.914µm | 0.914µm | Crimp or Compression | 1.30-1.80mm | 22, 24 | N/A | |
| 503978102 | CP-3.3 Wire-to-Board Crimp Terminal, Female, 28-26 AWG, Bag | Female | Phosphor Bronze | Tin | Tin | 97.000/mg | Bag | 0.914µm | 0.914µm | Crimp or Compression | 1.15-1.40mm | 26, 28 | N/A |