産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5025850270 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 2 Circuits, Natural | 2 | 2 | Beige | 30 | No | SC-0 | No | Yes | None | Yes | 6.40mm | Copper Alloy | Tin | Tin | 393.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 5025850370 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 3 Circuits, Natural | 3 | 3 | Beige | 30 | No | SC-0 | No | Yes | None | Yes | 6.40mm | Copper Alloy | Tin | Tin | 452.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 5025850470 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 4 Circuits, Natural | 4 | 4 | Beige | 30 | No | SC-0 | No | Yes | None | Yes | 6.40mm | Copper Alloy | Tin | Tin | 504.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 5025850570 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 5 Circuits, Natural | 5 | 5 | Beige | 30 | No | SC-0 | No | Yes | None | Yes | 6.40mm | Copper Alloy | Tin | Tin | 553.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 5025850670 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 6 Circuits, Natural | 6 | 6 | Beige | 30 | No | SC-0 | No | Yes | None | Yes | 6.40mm | Copper Alloy | Tin | Tin | 569.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 5025850770 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 7 Circuits, Natural | 7 | 7 | Beige | 30 | No | SC-0 | No | Yes | None | Yes | 6.40mm | Copper Alloy | Tin | Tin | 623.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 5025850870 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 8 Circuits, Natural | 8 | 8 | Beige | 30 | No | SC-0 | No | Yes | None | Yes | 6.40mm | Copper Alloy | Tin | Tin | 661.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 5025850970 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 9 Circuits, Natural | 9 | 9 | Beige | 30 | No | SC-0 | No | Yes | None | Yes | 6.40mm | Copper Alloy | Tin | Tin | 705.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 5025851070 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 10 Circuits, Natural | 10 | 10 | Beige | 30 | No | SC-0 | No | Yes | None | Yes | 6.40mm | Copper Alloy | Tin | Tin | 759.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 5025851170 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 11 Circuits, Natural | 11 | 11 | Beige | 30 | No | SC-0 | No | Yes | None | Yes | 6.40mm | Copper Alloy | Tin | Tin | 803.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 5025851270 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 12 Circuits, Natural | 12 | 12 | Beige | 30 | No | SC-0 | No | Yes | None | Yes | 6.40mm | Copper Alloy | Tin | Tin | 873.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 5025851370 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 13 Circuits, Natural | 13 | 13 | Beige | 30 | No | SC-0 | No | Yes | None | Yes | 6.40mm | Copper Alloy | Tin | Tin | 957.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 5025851470 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 14 Circuits, Natural | 14 | 14 | Beige | 30 | No | SC-0 | No | Yes | None | Yes | 6.40mm | Copper Alloy | Tin | Tin | 983.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 5025851570 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 15 Circuits, Natural | 15 | 15 | Beige | 30 | No | SC-0 | No | Yes | None | Yes | 6.40mm | Copper Alloy | Tin | Tin | 1044.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | Yes | No | No | -40° to +105°C | Surface Mount |