産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5023820270 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Tin Plating, 2 Circuits | 2 | 2 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 180.401/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.016µm | 1.016µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023820272 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Tin Plating, with Vacuum Pick-Up Tape, 2 Circuits | No | 2 | 2 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 180.401/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.016µm | 1.016µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount |
| 5023820370 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Tin Plating, 3 Circuits | 3 | 3 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 210.801/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.016µm | 1.016µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023820371 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Gold Plating, 3 Circuits | 3 | 3 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 210.627/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023820470 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Tin Plating, 4 Circuits | 4 | 4 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 241.201/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.016µm | 1.016µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023820471 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Gold Plating, 4 Circuits | 4 | 4 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 240.969/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023820570 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Tin Plating, 5 Circuits | 5 | 5 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 271.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.016µm | 1.016µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023820571 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Gold Plating, 5 Circuits | 5 | 5 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 271.311/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023820670 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Tin Plating, 6 Circuits | 6 | 6 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 302.001/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.016µm | 1.016µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023820671 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Gold Plating, 6 Circuits | 6 | 6 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 301.653/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023820770 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Tin Plating, 7 Circuits | 7 | 7 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 332.401/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.016µm | 1.016µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023820870 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Tin Plating, 8 Circuits | 8 | 8 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 380.801/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.016µm | 1.016µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023820970 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Tin Plating, 9 Circuits | 9 | 9 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 417.201/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.016µm | 1.016µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023820971 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Gold Plating, 9 Circuits | 9 | 9 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 417.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023821070 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Tin Plating, 10 Circuits | 10 | 10 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 453.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.016µm | 1.016µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023821071 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Gold Plating, 10 Circuits | 10 | 10 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 453.021/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023821170 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Tin Plating, 11 Circuits | 11 | 11 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 490.001/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.016µm | 1.016µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023821270 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Tin Plating, 12 Circuits | 12 | 12 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 526.401/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.016µm | 1.016µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023821271 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Gold Plating, 12 Circuits | 12 | 12 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 525.705/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023821370 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Tin Plating, 13 Circuits | 13 | 13 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 562.801/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.016µm | 1.016µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023821470 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Tin Plating, 14 Circuits | 14 | 14 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 599.201/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.016µm | 1.016µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023821471 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Gold Plating, 14 Circuits | 14 | 14 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 599.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | ||
| 5023821570 | 1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Tin Plating, 15 Circuits | 15 | 15 | Natural | 30 | No | No | Yes | Yes | Yes | 7.80mm | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 635.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.016µm | 1.016µm | Yes | No | No | -40° to +105°C | Surface Mount |