産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5010170248 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical, 4.00mm Stacking Height, 24 Circuits | No | 24 | 24 | Brown | 30 | No | No | 4.00mm | 5.10mm | Phosphor Bronze | Gold | Gold | 44.000/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -25° to +105°C | Surface Mount | |
| 5010170508 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical, 4.00mm Stacking Height, 50 Circuits | No | 50 | 50 | Brown | 30 | No | No | 4.00mm | 5.10mm | Phosphor Bronze | Gold | Gold | 148.000/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -25° to +105°C | Surface Mount | |
| 5010170608 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical, 4.00mm Stacking Height, 60 Circuits | No | 60 | 60 | Brown | 30 | No | No | 4.00mm | 5.10mm | Phosphor Bronze | Gold | Gold | 158.000/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -25° to +105°C | Surface Mount | |
| 5010170808 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical, 4.00mm Stacking Height, 80 Circuits | No | 80 | 80 | Brown | 30 | No | No | 4.00mm | 5.10mm | Phosphor Bronze | Gold | Gold | 179.000/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -25° to +105°C | Surface Mount | |
| 5010171008 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical, 4.00mm Stacking Height, 100 Circuits | No | 100 | 100 | Brown | 30 | No | No | 4.00mm | 5.10mm | Phosphor Bronze | Gold | Gold | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -25° to +105°C | Surface Mount | ||
| 5010171203 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical, 4.00mm Stacking Height, 120 Circuits | No | 120 | 120 | Brown | 30 | No | No | 4.00mm | 5.10mm | Phosphor Bronze | Gold | Gold | 243.000/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -25° to +105°C | Surface Mount |