産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 480370001 | Universal Serial Bus (USB) Shielded I/O Plug, Type A, Right-Angle, Through Hole, 0.76µm Gold (Au) Plating, PCB Thickness 1.20mm-1.60mm, Lead-Free | 4 | 4 | Black | Male | Yes | Yes | Brass | Gold | Tin | Top-Mount | 2.300/g | 1 | Right Angle | Tray | Yes | 2.40mm | Yes | Yes | 1.20mm, 1.60mm | 2.00mm, 2.50mm | 2.00mm, 2.50mm | 0.762µm | Yes | Yes | 1 | -20° to +85°C | Through Hole | No | |
| 480371000 | Universal Serial Bus (USB) Shielded I/O Plug, Type A, Right-Angle, Surface Mount, 0.76µm Gold (Au) Plating, PCB Thickness 1.20mm-1.60mm, Tray Package, Lead-Free | 4 | 4 | Black | Male | Yes | Yes | Brass | Gold | Tin | Top-Mount | 2.300/g | 1 | Right Angle | Tray | Yes | Yes | Yes | 1.20mm, 1.60mm | 2.00mm, 2.50mm | 2.00mm, 2.50mm | 0.762µm | Yes | Yes | 1 | -20° to +85°C | Surface Mount | No | ||
| 480372100 | Universal Serial Bus (USB) Shielded I/O Plug, Type A, Right-Angle, Surface Mount, Straight Tab 4.80mm, 0.76µm Gold (Au) Plating, PCB Thickness 1.60mm, Tape on Reel Package, Lead-Free | 4 | 4 | Black | Male | Yes | Yes | Brass | Gold | Tin | Top-Mount | 1.908/g | 1 | Right Angle | Embossed Tape on Reel | Yes | Yes | Yes | 1.60mm | 2.00mm, 2.50mm | 2.00mm, 2.50mm | 0.762µm | Yes | Yes | 1 | -20° to +85°C | Surface Mount | No | ||
| 480372200 | Universal Serial Bus (USB) Shielded I/O Plug, Type A, Right-Angle, Surface Mount, Straight Tab 3.80mm, 0.76µm Gold (Au) Plating, PCB Thickness 1.60mm, Tape on Reel Package, Lead-Free | 4 | 4 | Black | Male | Yes | Yes | Brass | Gold | Tin | Top-Mount | 2.020/g | 1 | Right Angle | Embossed Tape on Reel | Yes | Yes | Yes | 1.60mm | 2.00mm, 2.50mm | 2.00mm, 2.50mm | 0.762µm | Yes | Yes | 1 | -20° to +85°C | Surface Mount | No |