産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 465561145 | Searay Slim Plug, 40 Circuits, 2.00mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | 40 | 40 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.660/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 2.00mm | |
| 465561245 | Searay Slim Plug, 40 Circuits, 3.00mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | 40 | 40 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.689/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 3.00mm | |
| 465561745 | Searay Slim Plug, 40 Circuits, 7.00mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | 40 | 40 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.242/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 7.00mm | |
| 465562145 | Searay Slim Plug, 80 Circuits, 2.00mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | 80 | 80 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.166/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 2.00mm | |
| 465562245 | Searay Slim Plug, 80 Circuits, 3.00mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | No | 80 | 80 | Black | 100 | No | 94V-0 | No | Yes | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.072/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 6.60mm |
| 465562345 | Searay Slim Plug, 80 Circuits, 3.50mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | No | 80 | 80 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.291/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 3.50mm |
| 465562545 | Searay Slim Plug, 80 Circuits, 4.50mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | No | 80 | 80 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.764/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 4.50mm |
| 465562745 | Searay Slim Plug, 80 Circuits, 7.00mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | 80 | 80 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.906/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 7.00mm | |
| 465563145 | Searay Slim Plug, 120 Circuits, 2.00mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | 120 | 120 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.673/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 2.00mm | |
| 465563245 | Searay Slim Plug, 120 Circuits, 3.00mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | 120 | 120 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.516/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 3.00mm | |
| 465563745 | Searay Slim Plug,120 Circuits, 7.00mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | 120 | 120 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 3.074/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 7.00mm | |
| 465564145 | Searay Slim Plug, 160 Circuits, 2.00mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | 160 | 160 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 2.179/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 2.00mm | |
| 465564245 | Searay Slim Plug, 160 Circuits, 3.00mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | 160 | 160 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 2.208/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 3.00mm | |
| 465564345 | Searay Slim Plug, 160 Circuits, 3.50mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | 160 | 160 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 2.383/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 3.50mm | |
| 465564745 | Searay Slim Plug, 160 Circuits, 7.00mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | 160 | 160 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 3.990/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 7.00mm | |
| 465565145 | Searay Slim Plug, 200 Circuits, 2.00mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | 200 | 200 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 2.685/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 2.00mm | |
| 465565745 | Searay Slim Plug, 200 Circuits, 7.00mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | 200 | 200 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 4.906/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 7.00mm | |
| 465566145 | Searay Slim Plug, 60 Circuits, 2.00mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | No | 60 | 60 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.941/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 2.00mm |
| 465567145 | Searay Slim Plug, 100 Circuits, 2.00mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | 100 | 100 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.419/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 2.00mm | |
| 465567245 | Searay Slim Plug, 100 Circuits, 3.00mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | 100 | 100 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.449/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 3.00mm | |
| 465567345 | Searay Slim Plug, 100 Circuits, 3.50mm Unmated Height, 4 Rows, with Pegs, Solder Charge Lead-Free | No | 100 | 100 | Black | 100 | No | 94V-0 | No | Yes | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.564/g | 4 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 0.762µm | Yes | Yes | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount | 3.50mm |