産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 462350001 | Micro-Fit RMF Reduced Mating Force, Crimp Terminal, Female, with 0.38µm Selective Gold (Au) over Nickel (Ni), 24-20 AWG, without Lubricant | 40 | Female | Copper Alloy | Gold | Tin | 0.046/g | Reel | 0.381µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 462350002 | Micro-Fit RMF Reduced Mating Force, Crimp Terminal, Female, with 0.76µm Selective Gold (Au) over Nickel (Ni), 24-20 AWG, without Lubricant | 40 | Female | Copper Alloy | Gold | Tin | 0.046/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 462350003 | Micro-Fit RMF Reduced Mating Force, Crimp Terminal, Female, with 0.38µm Selective Gold (Au) over Nickel (Ni), 30-26 AWG, without Lubricant | 40 | Female | Copper Alloy | Gold | Tin | 62.400/mg | Reel | 0.381µm | 2.540µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
| 462350004 | Micro-Fit RMF Reduced Mating Force, Crimp Terminal, Female, with .0.76µm Selective Gold (Au) over Nickel (Ni), 30-26 AWG, without Lubricant | 40 | Female | Copper Alloy | Gold | Tin | 0.088/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
| 462355001 | Micro-Fit RMF High Mating Cycle, Reduced Mating Force, Crimp Terminal, Female, with 0.38µm Selective Gold (Au) over Nickel (Ni), 24-20 AWG, with Lubricant | 250 | Female | Copper Alloy | Gold | Tin | 0.046/g | Reel | 0.381µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 462355002 | Micro-Fit RMF High Mating Cycle, Reduced Mating Force, Crimp Terminal, Female, with 0.76µm Selective Gold (Au) over Nickel (Ni), 24-20 AWG, with Lubricant | 250 | Female | Copper Alloy | Gold | Tin | 0.076/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 462355003 | Micro-Fit RMF High Mating Cycle, Reduced Mating Force, Crimp Terminal, Female, with 0.38µm Selective Gold (Au) over Nickel (Ni), 30-26 AWG, with Lubricant | 250 | Female | Copper Alloy | Gold | Tin | 0.071/g | Reel | 0.381µm | 2.540µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
| 462355004 | Micro-Fit RMF High Mating Cycle, Reduced Mating Force, Crimp Terminal, Female, with .0.76µm Selective Gold (Au) over Nickel (Ni), 30-26 AWG, with Lubricant | 250 | Female | Copper Alloy | Gold | Tin | 0.046/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A |