産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 461141012 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contacts, 12 Signal Contacts, Select Gold (Au) Plating, with BMI Guides | 22 | 22 | Black | 250 | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 11.588/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 12s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 461141013 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contacts, 12 Signal Contacts, Select Gold (Au) Plating, without BMI Guides | No | 22 | 22 | Black | 250 | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 11.108/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 12s | No | -40° to +105°C | Through Hole - Compliant Pin |
| 461141016 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contacts, 16 Signal Contacts, Select Gold (Au) Plating, with BMI Guides | 26 | 26 | Black | 250 | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.139/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 16s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 461141017 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contacts, 16 Signal Contacts, Select Gold (Au) Plating, without BMI Guides | 26 | 26 | Black | 250 | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 11.534/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 16s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 461141020 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contacts, 20 Signal Contacts, Select Gold (Au) Plating, with BMI Guides | 30 | 30 | Black | 250 | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.440/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 20s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 461141021 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contacts, 20 Signal Contacts, Select Gold (Au) Plating, without BMI Guides | No | 30 | 30 | Black | 250 | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 11.960/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 20s | No | -40° to +105°C | Through Hole - Compliant Pin |
| 461141024 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contacts, 24 Signal Contacts, Select Gold (Au) Plating, with BMI Guides | No | 34 | 34 | Black | 250 | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.866/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 24s | No | -40° to +105°C | Through Hole - Compliant Pin |
| 461141025 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contacts, 24 Signal Contacts, Select Gold (Au) Plating, without BMI Guides | No | 34 | 34 | Black | 250 | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.386/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 24s | No | -40° to +105°C | Through Hole - Compliant Pin |
| 461141028 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contacts, 28 Signal Contacts, Select Gold (Au) Plating, with BMI Guides | 38 | 38 | Black | 250 | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 11.186/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 28s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 461141029 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contacts, 28 Signal Contacts, Select Gold (Au) Plating, without BMI Guides | 38 | 38 | Black | 250 | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 10.500/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 28s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 461141032 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contacts, 32 Signal Contacts, Select Gold (Au) Plating, with BMI Guides | 42 | 42 | Black | 250 | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.000/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 32s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 461141033 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contacts, 32 Signal Contacts, Select Gold (Au) Plating, without BMI Guides | No | 42 | 42 | Black | 250 | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 13.238/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 32s | No | -40° to +105°C | Through Hole - Compliant Pin |
| 461141036 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contacts, 36 Signal Contacts, Select Gold (Au) Plating, with BMI Guides | 46 | 46 | Black | 250 | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 14.144/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 36s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 461141037 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contacts, 36 Signal Contacts, Select Gold (Au) Plating, without BMI Guides | 46 | 46 | Black | 250 | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.075/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 36s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 461141040 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contacts, 40 Signal Contacts, Select Gold (Au) Plating, with BMI Guides | 50 | 50 | Black | 250 | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 14.570/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 40s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 461141041 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contacts, 40 Signal Contacts, Select Gold (Au) Plating, without BMI Guides | 50 | 50 | Black | 250 | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.396/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 40s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 461141212 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, Compliant Pin, 12 Power Contacts, 12 Signal Contacts, Select Gold (Au) Plating, with BMI Guides | No | 24 | 24 | Black | 250 | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 13.498/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 12p - 12s | No | -40° to +105°C | Through Hole - Compliant Pin |
| 461141213 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, Compliant Pin, 12 Power Contacts, 12 Signal Contacts, Select Gold (Au) Plating, without BMI Guides | No | 24 | 24 | Black | 250 | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 13.018/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 12p - 12s | No | -40° to +105°C | Through Hole - Compliant Pin |
| 461141216 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, Compliant Pin, 12 Power Contacts, 16 Signal Contacts, Select Gold (Au) Plating, with BMI Guides | No | 28 | 28 | Black | 250 | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 13.924/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 12p - 16s | No | -40° to +105°C | Through Hole - Compliant Pin |
| 461141217 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, Compliant Pin, 12 Power Contacts, 16 Signal Contacts, Select Gold (Au) Plating, without BMI Guides | 28 | 28 | Black | 250 | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 13.444/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 12p - 16s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 461141220 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, Compliant Pin, 12 Power Contacts, 20 Signal Contacts, Select Gold (Au) Plating, with BMI Guides | No | 32 | 32 | Black | 250 | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 14.350/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 12p - 20s | No | -40° to +105°C | Through Hole - Compliant Pin |
| 461141221 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, Compliant Pin, 12 Power Contacts, 20 Signal Contacts, Select Gold (Au) Plating, without BMI Guides | No | 32 | 32 | Black | 250 | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 13.870/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 12p - 20s | No | -40° to +105°C | Through Hole - Compliant Pin |
| 461141224 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, Compliant Pin, 12 Power Contacts, 24 Signal Contacts, Select Gold (Au) Plating, with BMI Guides | No | 36 | 36 | Black | 250 | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 14.776/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 12p - 24s | No | -40° to +105°C | Through Hole - Compliant Pin |
| 461141225 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, Compliant Pin, 12 Power Contacts, 24 Signal Contacts, Select Gold (Au) Plating, without BMI Guides | No | 36 | 36 | Black | 250 | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 14.296/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 12p - 24s | No | -40° to +105°C | Through Hole - Compliant Pin |
| 461141228 | 1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, Compliant Pin, 12 Power Contacts, 28 Signal Contacts, Select Gold (Au) Plating, with BMI Guides | No | 30 | 30 | Black | 250 | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 15.202/g | 2 | Vertical | Tube | No | No | 1.27mm, 12.00mm | 1.27mm, 2.50mm | 0.762µm | 2.540µm | Yes | Yes | 12p - 28s | No | -40° to +105°C | Through Hole - Compliant Pin |