産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 451110200 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 50.00mm Length, 2 Circuits, Black | 50.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 0.528/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110201 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 100.00mm Length, 2 Circuits, Black | 100.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 0.747/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110202 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 150.00mm Length, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 0.979/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110203 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 300.00mm Length, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 1.623/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110205 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 450.00mm Length, 2 Circuits, Black | 450.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 2.280/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110206 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 600.00mm Length, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 2.937/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110300 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 50.00mm Length, 3 Circuits, Black | No | 50.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 0.759/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 |
| 451110301 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 100.00mm Length, 3 Circuits, Black | 100.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 0.950/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110302 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 150.00mm Length, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 1.436/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110303 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 300.00mm Length, 3 Circuits, Black | 300.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 2.402/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110305 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 450.00mm Length, 3 Circuits, Black | 450.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 3.387/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110306 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 600.00mm Length, 3 Circuits, Black | 600.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 4.373/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110400 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 50.00mm Length, 4 Circuits, Black | 50.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 0.994/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110401 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 100.00mm Length, 4 Circuits, Black | 100.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 1.432/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110402 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 150.00mm Length, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 1.896/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110403 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 300.00mm Length, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 3.184/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110405 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 450.00mm Length, 4 Circuits, Black | 450.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 4.436/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110406 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 600.00mm Length, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 5.812/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110500 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 50.00mm Length, 5 Circuits, Black | 50.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 1.070/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110501 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 100.00mm Length, 5 Circuits, Black | 100.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 1.670/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110502 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 150.00mm Length, 5 Circuits, Black | 150.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 2.350/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110503 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 300.00mm Length, 5 Circuits, Black | 300.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 3.960/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110505 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 450.00mm Length, 5 Circuits, Black | 450.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 5.602/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110506 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 600.00mm Length, 5 Circuits, Black | 600.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 7.245/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 | |
| 451110600 | Micro-Lock Plus-to-Micro-Lock Plus Off-the-Shelf (OTS) Cable Assembly, 1.25mm Pitch, Single Row, 50.00mm Length, 6 Circuits, Black | 50.00mm | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Polyester | 1.220/g | 1 | No | Bag | 1.25mm | No | Crimp or Compression | UL 1061 | 26 |