産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 447690401 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 2.54µm Tin (Sn), 4 Circuits | 4 | 4 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer | 0.945/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 2.540µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447690402 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective, 4 Circuits | 4 | 4 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 0.933/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447690403 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 0.76µm Gold (Au) Selective, 4 Circuits | No | 4 | 4 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 0.933/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole |
| 447690601 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 2.54µm Tin (Sn), 6 Circuits | 6 | 6 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer | 1.283/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 2.540µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447690602 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective, 6 Circuits | 6 | 6 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 1.200/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447690603 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 0.76µm Gold (Au) Selective, 6 Circuits | 6 | 6 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 1.263/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447690801 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 2.54µm Tin (Sn), 8 Circuits | 8 | 8 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer | 1.626/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 2.540µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447690802 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective, 8 Circuits | 8 | 8 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 1.602/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447690803 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 0.76µm Gold (Au) Selective, 8 Circuits | No | 8 | 8 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 1.602/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole |
| 447691001 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 2.54µm Tin (Sn), 10 Circuits | 10 | 10 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer | 2.018/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 2.540µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447691002 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective, 10 Circuits | 10 | 10 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 1.932/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447691003 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 0.76µm Gold (Au) Selective, 10 Circuits | 10 | 10 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 1.932/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447691201 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 2.54µm Tin (Sn), 12 Circuits | 12 | 12 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer | 2.301/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 2.540µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447691202 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective, 12 Circuits | 12 | 12 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 2.265/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447691203 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 0.76µm Gold (Au) Selective, 12 Circuits | No | 12 | 12 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 2.265/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole |
| 447691401 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 2.54µm Tin (Sn), 14 Circuits | No | 14 | 14 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer | 2.639/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 2.540µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole |
| 447691402 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective, 14 Circuits | 14 | 14 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 2.597/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447691601 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 2.54µm Tin (Sn), 16 Circuits | 16 | 16 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer | 2.972/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 2.540µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447691602 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective, 16 Circuits | 16 | 16 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 2.924/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447691603 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 0.76µm Gold (Au) Selective, 16 Circuits | No | 16 | 16 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 2.924/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole |
| 447691801 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 2.54µm Tin (Sn), 18 Circuits | 18 | 18 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer | 3.320/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 2.540µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447691802 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective, 18 Circuits | 18 | 18 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 3.266/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447692001 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 2.54µm Tin (Sn), 20 Circuits | 20 | 20 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer | 3.654/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 2.540µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447692002 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective, 20 Circuits | 20 | 20 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 3.594/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 447692003 | Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 0.76µm Gold (Au) Selective, 20 Circuits | 20 | 20 | Black | 30 | No | 94V-0 | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 3.594/g | 2 | Vertical | Tray | 3.40mm | Yes | Yes | 1.57mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | -40° to +105°C | Through Hole |