産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 446610001 | Modular Jack, Right-Angle, Low Profile, 8/8 | Black | 750 | 94V-0 | No | 11.23mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.519/g | Right Angle (Side Entry) | Tray | Yes | 1.60mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A | |
| 446610002 | Modular Jack, Right-Angle, Low Profile, 8/8 | Black | 750 | 94V-0 | No | 10.77mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.011/g | Right Angle (Side Entry) | Tray | Yes | 1.60mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A | |
| 446610011 | Modular Jack, Right-Angle, Low Profile, 8/8 | Black | 750 | 94V-0 | No | 11.23mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.500/g | Right Angle (Side Entry) | Tray | Yes | 1.60mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A | |
| 446610021 | Modular Jack, Right-Angle, Low Profile, Shielded, 8/8 | Black | 750 | 94V-0 | No | 11.23mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.500/g | Right Angle (Side Entry) | Tray | Yes | 1.60mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A | |
| 446611001 | Modular Jack, Right-Angle, Low Profile, 8/8 | Black | 750 | 94V-0 | No | 11.23mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.534/g | Right Angle (Side Entry) | Tray | Yes | 1.60mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A | |
| 446611011 | Modular Jack, Right-Angle, Low Profile, 8/8 | Black | 750 | 94V-0 | No | 11.23mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.500/g | Right Angle (Side Entry) | Tray | Yes | 1.60mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A |