産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 444280401 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, 5.08µm Matte Tin (Sn) Plating | No | 4 | 4 | Black | 30 | No | No | No | No | Yes | Brass | Tin | Tin | Nylon | 1.400/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 5.080µm | 5.080µm | Yes | Fully | No | -40° to +105°C | Through Hole | ||
| 444280402 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, 0.38µm Gold (Au) Plating | No | 4 | 4 | Black | 30 | No | No | No | No | Yes | Brass | Gold | Matte Tin | Nylon | 1.394/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Through Hole | ||
| 444280403 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, 0.76µm Gold (Au) Plating | No | 4 | 4 | Black | 30 | No | No | No | No | Yes | Brass | Gold | Matte Tin | Nylon | 1.394/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Through Hole | ||
| 444280407 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, 2.54µm Matte Tin (Sn) Plating | No | No | 4 | 4 | Black | 30 | No | No | No | No | No | Brass | Matte Tin | Matte Tin | Nylon | 1.398/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
| 444280481 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, 2.54µm Matte Tin (Sn) Plating, Low-Halogen | No | No | 4 | 4 | Black | 30 | No | No | No | No | No | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.458/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
| 444280488 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, 2.54µm Matte Tin (Sn) Plating, Low-Halogen | No | No | 4 | 4 | Black | 30 | No | No | No | No | No | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.456/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
| 444280601 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 6 Circuits, 5.08µm Matte Tin (Sn) Plating | No | 6 | 6 | Black | 30 | No | No | No | No | Yes | Brass | Tin | Tin | Nylon | 1.740/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 5.080µm | 5.080µm | Yes | Fully | No | -40° to +105°C | Through Hole | ||
| 444280602 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 6 Circuits, 0.38µm Gold (Au) Plating | No | 6 | 6 | Black | 30 | No | No | No | No | Yes | Brass | Gold | Matte Tin | Nylon | 1.730/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Through Hole | ||
| 444280603 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 6 Circuits, 0.76µm Gold (Au) Plating | No | 6 | 6 | Black | 30 | No | No | No | No | Yes | Brass | Gold | Matte Tin | Nylon | 1.730/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Through Hole | ||
| 444280681 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 6 Circuits, 2.54µm Matte Tin (Sn) Plating, Low-Halogen | No | No | 6 | 6 | Black | 30 | No | No | No | No | No | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.686/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
| 444280801 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 8 Circuits, 5.08µm Matte Tin (Sn) Plating | No | 8 | 8 | Black | 30 | No | No | No | No | Yes | Brass | Tin | Tin | Nylon | 2.069/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 5.080µm | 5.080µm | Yes | Fully | No | -40° to +105°C | Through Hole | ||
| 444280802 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 8 Circuits, 0.38µm Gold (Au) Plating | No | 8 | 8 | Black | 30 | No | No | No | No | Yes | Brass | Gold | Matte Tin | Nylon | 2.057/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Through Hole | ||
| 444280803 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 8 Circuits, 0.76µm Gold (Au) Plating | No | 8 | 8 | Black | 30 | No | No | No | No | Yes | Brass | Gold | Matte Tin | Nylon | 2.057/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Through Hole | ||
| 444280804 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, without Snap-in Plastic Peg PCB Lock, 8 Circuits, 5.08µm Matte Tin (Sn) Plating | No | No | 8 | 8 | Black | 30 | No | No | No | No | Yes | Brass | Tin | Tin | Nylon | 2.069/g | 2 | Right Angle | Tray | 3.50mm | Yes | No | 1.60mm | 3.00mm | 5.080µm | 5.080µm | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 444280806 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, without Snap-in Plastic Peg PCB Lock, 8 Circuits, 0.76µm Gold (Au) Plating | No | 8 | 8 | Black | 30 | No | No | No | No | Yes | Brass | Gold | Matte Tin | Nylon | 2.057/g | 2 | Right Angle | Tray | 3.50mm | Yes | No | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Through Hole | ||
| 444280807 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 8 Circuits, 2.54µm Matte Tin (Sn) Plating | No | No | 8 | 8 | Black | 30 | No | No | No | No | No | Brass | Matte Tin | Matte Tin | Nylon | 2.069/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
| 444280820 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 8 Circuits, 0.38µm Gold (Au) Plating, Low-Halogen | No | No | 8 | 8 | Black | 30 | No | No | No | No | No | Brass | Gold | Matte Tin | Liquid Crystal Polymer | 2.018/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
| 444280881 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 8 Circuits, 2.54µm Matte Tin (Sn) Plating, Low-Halogen | No | No | 8 | 8 | Black | 30 | No | No | No | No | No | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 2.008/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
| 444280883 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 8 Circuits, 0.76µm Gold (Au) Plating, Low-Halogen | No | No | 8 | 8 | Black | 30 | No | No | No | No | No | Brass | Gold | Matte Tin | Liquid Crystal Polymer | 1.994/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
| 444281001 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 10 Circuits, 5.08µm Matte Tin (Sn) Plating | No | 10 | 10 | Black | 30 | No | No | No | No | Yes | Brass | Tin | Tin | Nylon | 2.399/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 5.080µm | 5.080µm | Yes | Fully | No | -40° to +105°C | Through Hole | ||
| 444281002 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 10 Circuits, 0.38µm Gold (Au) Plating | No | 10 | 10 | Black | 30 | No | No | No | No | Yes | Brass | Gold | Matte Tin | Nylon | 2.384/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Through Hole | ||
| 444281003 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 10 Circuits, 0.76µm Gold (Au) Plating | No | 10 | 10 | Black | 30 | No | No | No | No | Yes | Brass | Gold | Matte Tin | Nylon | 2.384/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Through Hole | ||
| 444281005 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, without Snap-in Plastic Peg PCB Lock, 10 Circuits, 0.38µm Gold (Au) Plating | No | No | 10 | 10 | Black | 30 | No | No | No | No | Yes | Brass | Gold | Matte Tin | Nylon | 2.384/g | 2 | Right Angle | Tray | 3.50mm | Yes | No | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 444281043 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 10 Circuits, 0.76µm Gold (Au) Plating, Low-Halogen, First-Mate Last Break | No | No | 10 | 10 | Black | 30 | Yes | No | No | No | No | Brass | Gold | Matte Tin | Liquid Crystal Polymer | 2.315/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
| 444281201 | Micro-Fit BMI Header, Surface Mount Compatible, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 12 Circuits, 5.08µm Matte Tin (Sn) Plating | No | 12 | 12 | Black | 30 | No | No | No | No | Yes | Brass | Tin | Tin | Nylon | 2.738/g | 2 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.60mm | 3.00mm | 5.080µm | 5.080µm | Yes | Fully | No | -40° to +105°C | Through Hole |