産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 441330400 | Micro-Fit BMI Receptacle Housing, Dual Row, Panel Mount, 4 Circuits, Polyester, UL 94V-0 | 4 | Black | Receptacle | No | No | Polyester | 1.707/g | 2 | Tray | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 441330408 | Micro-Fit BMI Receptacle Housing, Dual Row, Panel Mount, 4 Circuits, Nylon, UL 94V-0, Halogen- Free | 4 | Black | Receptacle | No | No | Nylon | 1.384/g | 2 | Tray | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 441330600 | Micro-Fit BMI Receptacle Housing, Dual Row, Panel Mount, 6 Circuits, Polyester, UL 94V-0 | 6 | Black | Receptacle | No | No | Polyester | 1.982/g | 2 | Tray | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 441330800 | Micro-Fit BMI Receptacle Housing, Dual Row, Panel Mount, 8 Circuits, Polyester, UL 94V-0 | 8 | Black | Receptacle | No | No | Polyester | 2.225/g | 2 | Tray | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 441331000 | Micro-Fit BMI Receptacle Housing, Dual Row, Panel Mount, 10 Circuits, Polyester, UL 94V-0 | 10 | Black | Receptacle | No | No | Polyester | 2.519/g | 2 | Tray | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 441331008 | Micro-Fit BMI Receptacle Housing, Dual Row, Panel Mount, 10 Circuits, Nylon, UL 94V-0, Halogen-Free | No | 10 | Black | Receptacle | No | No | Nylon | 2.034/g | 2 | Tray | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 441331011 | Micro-Fit BMI Receptacle Housing, Dual Row, Panel Mount, 10 Circuits, Nylon, Glow-Wire Capable, UL 94V-0 | No | 10 | Black | Receptacle | Yes | No | Nylon | 2.382/g | 2 | Tray | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 441331200 | Micro-Fit BMI Receptacle Housing, Dual Row, Panel Mount, 12 Circuits, Polyester, UL 94V-0 | 12 | Black | Receptacle | No | No | Polyester | 2.664/g | 2 | Tray | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 441331208 | Micro-Fit BMI Receptacle Housing, Dual Row, Panel Mount, 12 Circuits, Nylon, UL 94V-0, Halogen-Free | 12 | Black | Receptacle | No | No | Nylon | 2.327/g | 2 | Tray | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 441331400 | Micro-Fit BMI Receptacle Housing, Dual Row, Panel Mount, 14 Circuits, Polyester, UL 94V-0 | 14 | Black | Receptacle | No | No | Polyester | 3.043/g | 2 | Tray | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 441331600 | Micro-Fit BMI Receptacle Housing, Dual Row, Panel Mount, 16 Circuits, Polyester, UL 94V-0 | 16 | Black | Receptacle | No | No | Polyester | 3.335/g | 2 | Tray | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 441331800 | Micro-Fit BMI Receptacle Housing, Dual Row, Panel Mount, 18 Circuits, Polyester, UL 94V-0 | 18 | Black | Receptacle | No | No | Polyester | 3.604/g | 2 | Tray | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 441332000 | Micro-Fit BMI Receptacle Housing, Dual Row, Panel Mount, 20 Circuits, Polyester, UL 94V-0 | 20 | Black | Receptacle | No | No | Polyester | 3.841/g | 2 | Tray | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 441332200 | Micro-Fit BMI Receptacle Housing, Dual Row, Panel Mount, 22 Circuits, Polyester, UL 94V-0 | 22 | Black | Receptacle | No | No | Polyester | 3.812/g | 2 | Tray | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 441332400 | Micro-Fit BMI Receptacle Housing, Dual Row, Panel Mount, 24 Circuits, Polyester, UL 94V-0 | 24 | Black | Receptacle | No | No | Polyester | 4.380/g | 2 | Tray | Yes | 3.00mm | Yes | No | -40° to +105°C |