産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 15060040 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row with Panel Mount Ears, Nylon, UL 94V-2, 4 Circuits | 4 | Natural (White) | Receptacle | No | No | No | Nylon | 3.273/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060041 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row with Panel Mount Ears, Nylon, UL 94V-0, 4 Circuits | 4 | Natural (White) | Receptacle | No | No | No | Nylon | 3.360/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060060 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row with Panel Mount Ears, Nylon, UL 94V-2, 6 Circuits | 6 | Natural (White) | Receptacle | No | No | No | Nylon | 3.609/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060061 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row with Panel Mount Ears, Nylon, UL 94V-0, 6 Circuits | 6 | Natural (White) | Receptacle | No | No | No | Nylon | 3.692/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060080 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row with Panel Mount Ears, Nylon, UL 94V-2, 8 Circuits | 8 | Natural (White) | Receptacle | No | No | No | Nylon | 4.093/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060081 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row with Panel Mount Ears, Nylon, UL 94V-0, 8 Circuits | 8 | Natural (White) | Receptacle | No | No | No | Nylon | 4.632/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060100 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row with Panel Mount Ears, Nylon, UL 94V-2, 10 Circuits | 10 | Natural (White) | Receptacle | No | No | No | Nylon | 4.668/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060101 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row with Panel Mount Ears, Nylon, UL 94V-0, 10 Circuits | 10 | Natural (White) | Receptacle | No | No | No | Nylon | 4.560/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060140 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row with Panel Mount Ears, Nylon, UL 94V-2, 14 Circuits | 14 | Natural (White) | Receptacle | No | No | No | Nylon | 5.360/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060141 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row with Panel Mount Ears, Nylon, UL 94V-0, 14 Circuits | 14 | Natural (White) | Receptacle | No | No | No | Nylon | 5.560/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060180 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row with Panel Mount Ears, Nylon, UL 94V-2, 18 Circuits | 18 | Natural (White) | Receptacle | No | No | No | Nylon | 6.061/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060181 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row with Panel Mount Ears, Nylon, UL 94V-0, 18 Circuits | 18 | Natural (White) | Receptacle | No | No | No | Nylon | 6.680/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060240 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row with Panel Mount Ears, Nylon, UL 94V-2, 24 Circuits | 24 | Natural (White) | Receptacle | No | No | No | Nylon | 7.659/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060241 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row with Panel Mount Ears, Nylon, UL 94V-0, 24 Circuits | 24 | Natural (White) | Receptacle | No | No | No | Nylon | 7.880/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 424740641 | Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row with Panel Mount Ears, Nylon, UL 94V-0, 6 Circuits, Black | 6 | Black | Receptacle | No | No | No | Nylon | 3.692/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |