産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 02082003 | MLX Male Crimp Terminal 42023, 20-14 AWG, Reel, Brass, Tin (Sn) Plating | Male | Brass | Tin | Tin | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.52-3.30mm | 14, 16, 18, 20 | N/A | ||
| 02082004 | MLX Crimp Terminal 42023, 20-14 AWG, Bag Tin (Sn) | Male | Brass | Tin | Tin | 0.332/g | Bag | 0.508µm | 0.508µm | Crimp or Compression | 1.52-3.30mm | 14, 16, 18, 20 | N/A | |
| 02082005 | MLX Male Crimp Terminal 42023, 20-14 AWG, Reel, Phosphor Bronze, Tin (Sn) Plating | Male | Phosphor Bronze | Tin | Tin | 0.401/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.52-3.30mm | 14, 16, 18, 20 | N/A | |
| 02082006 | MLX Crimp Terminal 42023, 20-14 AWG, Bag Tin (Sn) | Male | Phosphor Bronze | Tin | Tin | 0.320/g | Bag | 0.508µm | 0.508µm | Crimp or Compression | 1.52-3.30mm | 14, 16, 18, 20 | N/A |