産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 22032021 | KK 254 Wire-to-Board Header, Single Row, Vertical, 2 Circuits, PA Polyamide Nylon, Tin (Sn) Plating | No | 2 | 2 | Natural (White) | 25 | No | 94V-0 | No | No | Brass | Tin | Tin | Nylon | 0.139/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 5.080µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22032031 | KK 254 Wire-to-Board Header, Single Row, Vertical, 3 Circuits, PA Polyamide Nylon, Tin (Sn) Plating | No | 3 | 3 | Natural (White) | 25 | No | 94V-0 | No | No | Brass | Tin | Tin | Nylon | 0.206/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 5.080µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22032041 | KK 254 Wire-to-Board Header, Single Row, Vertical, 4 Circuits, PA Polyamide Nylon, Tin (Sn) Plating | No | 4 | 4 | Natural (White) | 25 | No | 94V-0 | No | No | Brass | Tin | Tin | Nylon | 0.274/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 5.080µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22032051 | KK 254 Wire-to-Board Header, Single Row, Vertical, 5 Circuits, PA Polyamide Nylon, Tin (Sn) Plating | No | 5 | 5 | Natural (White) | 25 | No | 94V-0 | No | No | No | No | Brass | Tin | Tin | Nylon | 0.343/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 5.080µm | No | No | No | Yes | See Product Specification | Through Hole | |
| 22032061 | KK 254 Wire-to-Board Header, Single Row, Vertical, 6 Circuits, PA Polyamide Nylon, Tin (Sn) Plating | No | 6 | 6 | Natural (White) | 25 | No | 94V-0 | No | No | Brass | Tin | Tin | Nylon | 0.400/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 5.080µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22032071 | KK 254 Wire-to-Board Header, Single Row, Vertical, 7 Circuits, PA Polyamide Nylon, Tin (Sn) Plating | No | 7 | 7 | Natural (White) | 25 | No | 94V-0 | No | No | Brass | Tin | Tin | Nylon | 0.480/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 5.080µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22032081 | KK 254 Wire-to-Board Header, Single Row, Vertical, 8 Circuits, PA Polyamide Nylon, Tin (Sn) Plating | No | 8 | 8 | Natural (White) | 25 | No | 94V-0 | No | No | Brass | Tin | Tin | Nylon | 0.549/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 5.080µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22032091 | KK 254 Wire-to-Board Header, Single Row, Vertical, 9 Circuits, PA Polyamide Nylon, Tin (Sn) Plating | No | 9 | 9 | Natural (White) | 25 | No | 94V-0 | No | No | Brass | Tin | Tin | Nylon | 0.618/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 5.080µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22032101 | KK 254 Wire-to-Board Header, Single Row, Vertical, 10 Circuits, PA Polyamide Nylon, Tin (Sn) Plating | No | 10 | 10 | Natural (White) | 25 | No | 94V-0 | No | No | Brass | Tin | Tin | Nylon | 0.686/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 5.080µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22032111 | KK 254 Wire-to-Board Header, Single Row, Vertical, 11 Circuits, PA Polyamide Nylon, Tin (Sn) Plating | No | 11 | 11 | Natural (White) | 25 | No | 94V-0 | No | No | Brass | Tin | Tin | Nylon | 0.755/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 5.080µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22032121 | KK 254 Wire-to-Board Header, Single Row, Vertical, 12 Circuits, PA Polyamide Nylon, Tin (Sn) Plating | No | 12 | 12 | Natural (White) | 25 | No | 94V-0 | No | No | Brass | Tin | Tin | Nylon | 0.824/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 5.080µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22032131 | KK 254 Wire-to-Board Header, Single Row, Vertical, 13 Circuits, PA Polyamide Nylon, Tin (Sn) Plating | No | 13 | 13 | Natural (White) | 25 | No | 94V-0 | No | No | Brass | Tin | Tin | Nylon | 0.892/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 5.080µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22032141 | KK 254 Wire-to-Board Header, Single Row, Vertical, 14 Circuits, PA Polyamide Nylon, Tin (Sn) Plating | No | 14 | 14 | Natural (White) | 25 | No | 94V-0 | No | No | Brass | Tin | Tin | Nylon | 0.961/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 5.080µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22032151 | KK 254 Wire-to-Board Header, Single Row, Vertical, 15 Circuits, PA Polyamide Nylon, Tin (Sn) Plating | No | 15 | 15 | Natural (White) | 25 | No | 94V-0 | No | No | Brass | Tin | Tin | Nylon | 1.030/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 5.080µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22032161 | KK 254 Wire-to-Board Header, Single Row, Vertical, 16 Circuits, PA Polyamide Nylon, Tin (Sn) Plating | No | 16 | 16 | Natural (White) | 25 | No | 94V-0 | No | No | Brass | Tin | Tin | Nylon | 1.098/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 5.080µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22102021 | KK 254 Wire-to-Board Header, Single Row, Vertical, 2 Circuits, PA Polyamide Nylon, Gold (Au) Plating | No | 2 | 2 | Natural (White) | 100 | No | 94V-0 | No | No | Brass | Gold | Tin | Nylon | 0.135/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.508µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22102031 | KK 254 Wire-to-Board Header, Single Row, Vertical, 3 Circuits, PA Polyamide Nylon, Gold (Au) Plating | No | 3 | 3 | Natural (White) | 100 | No | 94V-0 | No | No | Brass | Gold | Tin | Nylon | 0.200/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.508µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22102041 | KK 254 Wire-to-Board Header, Single Row, Vertical, 4 Circuits, PA Polyamide Nylon, Gold (Au) Plating | No | 4 | 4 | Natural (White) | 100 | No | 94V-0 | No | No | Brass | Gold | Tin | Nylon | 0.266/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.508µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22102051 | KK 254 Wire-to-Board Header, Single Row, Vertical, 5 Circuits, PA Polyamide Nylon, Gold (Au) Plating | No | 5 | 5 | Natural (White) | 100 | No | 94V-0 | No | No | Brass | Gold | Tin | Nylon | 0.333/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.508µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22102061 | KK 254 Wire-to-Board Header, Single Row, Vertical, 6 Circuits, PA Polyamide Nylon, Gold (Au) Plating | No | 6 | 6 | Natural (White) | 100 | No | 94V-0 | No | No | Brass | Gold | Tin | Nylon | 0.400/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.508µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22102071 | KK 254 Wire-to-Board Header, Single Row, Vertical, 7 Circuits, PA Polyamide Nylon, Gold (Au) Plating | No | 7 | 7 | Natural (White) | 100 | No | 94V-0 | No | No | Brass | Gold | Tin | Nylon | 0.466/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.508µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22102081 | KK 254 Wire-to-Board Header, Single Row, Vertical, 8 Circuits, PA Polyamide Nylon, Gold (Au) Plating | No | 8 | 8 | Natural (White) | 100 | No | 94V-0 | No | No | Brass | Gold | Tin | Nylon | 0.533/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.508µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22102091 | KK 254 Wire-to-Board Header, Single Row, Vertical, 9 Circuits, PA Polyamide Nylon, Gold (Au) Plating | No | 9 | 9 | Natural (White) | 100 | No | 94V-0 | No | No | Brass | Gold | Tin | Nylon | 0.600/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.508µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22102101 | KK 254 Wire-to-Board Header, Single Row, Vertical, 10 Circuits, PA Polyamide Nylon, Gold (Au) Plating | No | 10 | 10 | Natural (White) | 100 | No | 94V-0 | No | No | Brass | Gold | Tin | Nylon | 0.666/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.508µm | No | No | No | Yes | See Product Specification | Through Hole | |||
| 22102121 | KK 254 Wire-to-Board Header, Single Row, Vertical, 12 Circuits, PA Polyamide Nylon, Gold (Au) Plating | No | No | 12 | 12 | Natural (White) | 100 | No | 94V-0 | No | No | Brass | Gold | Tin | Nylon | 0.800/g | 1 | Vertical | Bag | 3.43mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.508µm | No | No | No | Yes | See Product Specification | Through Hole |