産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 367570021 | 6.35mm Pitch MLX Power Connector Header, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 2 Circuits, Lead-Free, White, Glow-Wire Capable | No | 2 | 2 | White | 50 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.202/g | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
| 367570022 | 6.35mm Pitch MLX Power Connector Header, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 3 Circuits, Lead-Free, White, Glow-Wire Capable | No | 3 | 3 | White | 50 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.753/g | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
| 367570023 | 6.35mm Pitch MLX Power Connector Header, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 4 Circuits, Lead-Free, White, Glow-Wire Capable | No | 4 | 4 | White | 50 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.491/g | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
| 367570024 | 6.35mm Pitch MLX Power Connector Header, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 6 Circuits, Lead-Free, White, Glow-Wire Capable | No | 6 | 6 | White | 50 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Tin | Polyester | 4.174/g | 2 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
| 367570025 | 6.35mm Pitch MLX Power Connector Header, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 9 Circuits, Lead-Free, White, Glow-Wire Capable | No | 9 | 9 | White | 50 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | ||
| 367570026 | 6.35mm Pitch MLX Power Connector Header, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 12 Circuits, Lead-Free, White, Glow-Wire Capable | No | No | 12 | 12 | White | 50 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Tin | Polyester | 6.890/g | 4 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
| 367570027 | 6.35mm Pitch MLX Power Connector Header, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 15 Circuits, Lead-Free, White, Glow-Wire Capable | No | No | 15 | 15 | White | 50 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Tin | Polyester | 5 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
| 367570061 | 6.35mm Pitch MLX Power Connector Header, Socket Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 2 Circuits, Lead-Free, White, Glow-Wire Capable | No | 2 | 2 | White | 50 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.248/g | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
| 367570062 | 6.35mm Pitch MLX Power Connector Header, Socket Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 3 Circuits, Lead-Free, White, Glow-Wire Capable | No | No | 3 | 3 | White | 50 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.822/g | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
| 367570063 | 6.35mm Pitch MLX Power Connector Header, Socket Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 4 Circuits, Lead-Free, White, Glow-Wire Capable | No | 4 | 4 | White | 50 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.583/g | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
| 367570064 | 6.35mm Pitch MLX Power Connector Header, Socket Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 6 Circuits, Lead-Free, White, Glow-Wire Capable | No | No | 6 | 6 | White | 50 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.920/g | 2 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
| 367570067 | 6.35mm Pitch MLX Power Connector Header, Socket Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 15 Circuits, Lead-Free, White, Glow-Wire Capable | No | No | 15 | 15 | White | 50 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Tin | Polyester | 5 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
| 367570102 | 6.35mm Pitch MLX Power Connector Header with Pin Terminal, Vertical, 3 Circuits, Nylon 6/6 94V-2, Tin (Sn) Plating, Natural, Lead-Free, Glow-Wire Capable with CTI of 325V | No | No | 3 | 3 | Natural | 50 | No | Yes | Yes | Yes | Tin | Tin | Nylon | 2.082/g | 1 | Vertical | Bag | 4.27mm | Yes | 1.60mm | 6.35mm | 3.500µm | Yes | Fully | -55° to +105°C | Through Hole | |||||
| 367570103 | 6.35mm Pitch MLX Power Connector Header with Pin Terminal, Vertical, 4 Circuits, Nylon 6/6 94V-2, Tin (Sn) Plating, Natural, Lead-Free, Glow-Wire Capable with CTI of 325V | No | 4 | 4 | Natural | 50 | No | Yes | Yes | Yes | Tin | Tin | Nylon | 2.701/g | 1 | Vertical | Bag | 4.27mm | Yes | 1.60mm | 6.35mm | 3.500µm | Yes | Fully | -55° to +105°C | Through Hole | ||||||
| 367570104 | 6.35mm Pitch MLX Power Connector Header with Pin Terminal, Vertical, 6 Circuits, Nylon 6/6 94V-2, Tin (Sn) Plating, Natural, Lead-Free, Glow-Wire Capable with CTI of 325V | No | No | 6 | 6 | Natural | 50 | No | Yes | Yes | Yes | Tin | Tin | Nylon | 3.712/g | 2 | Vertical | Bag | 4.27mm | Yes | 1.60mm | 6.35mm | 3.500µm | Yes | Fully | -55° to +105°C | Through Hole | |||||
| 367570105 | 6.35mm Pitch MLX Power Connector Header with Pin Terminal, Vertical, 9 Circuits, Nylon 6/6 94V-2, Tin (Sn) Plating, Natural, Lead-Free, Glow-Wire Capable with CTI of 325V | No | No | 9 | 9 | Natural | 50 | No | Yes | Yes | Yes | Tin | Tin | Nylon | 4.923/g | 3 | Vertical | Bag | 4.27mm | Yes | 1.60mm | 6.35mm | 3.500µm | Yes | Fully | -55° to +105°C | Through Hole | |||||
| 367570106 | 6.35mm Pitch MLX Power Connector Header with Pin Terminal, Vertical, 12 Circuits, Nylon 6/6 94V-2, Tin (Sn) Plating, Natural, Lead-Free, Glow-Wire Capable with CTI of 325V | No | No | 12 | 12 | Natural | 50 | No | Yes | Yes | Yes | Tin | Tin | Nylon | 6.930/g | 4 | Vertical | Bag | 4.27mm | Yes | 1.60mm | 6.35mm | 3.500µm | Yes | Fully | -55° to +105°C | Through Hole | |||||
| 367570141 | 6.35mm Pitch MLX Power Connector Header with Socket Terminal, Vertical, 2 Circuits, Nylon 6/6 94V-2, Tin (Sn) Plating, Natural, Lead-Free, Glow-Wire Capable with CTI of 325V | No | No | 2 | 2 | Natural | 50 | No | Yes | Yes | Yes | Tin | Tin | Nylon | 1 | Vertical | Bag | 4.27mm | Yes | 1.60mm | 6.35mm | 3.500µm | Yes | Fully | -55° to +105°C | Through Hole | ||||||
| 367570142 | 6.35mm Pitch MLX Power Connector Header with Socket Terminal, Vertical, 3 Circuits, Nylon 6/6 94V-2, Tin (Sn) Plating, Natural, Lead-Free, Glow-Wire Capable with CTI of 325V | No | No | 3 | 3 | Natural | 50 | No | Yes | Yes | Yes | Tin | Tin | Nylon | 2.151/g | 1 | Vertical | Bag | 4.27mm | Yes | 1.60mm | 6.35mm | 3.500µm | Yes | Fully | -55° to +105°C | Through Hole | |||||
| 367570143 | 6.35mm Pitch MLX Power Connector Header with Socket Terminal, Vertical, 4 Circuits, Nylon 6/6 94V-2, Tin (Sn) Plating, Natural, Lead-Free, Glow-Wire Capable with CTI of 325V | No | No | 4 | 4 | Natural | 50 | No | Yes | Yes | Yes | Tin | Tin | Nylon | 2.816/g | 1 | Vertical | Bag | 4.27mm | Yes | 1.60mm | 6.35mm | 3.500µm | Yes | Fully | -55° to +105°C | Through Hole | |||||
| 367570144 | 6.35mm Pitch MLX Power Connector Header with Socket Terminal, Vertical, 6 Circuits, Nylon 6/6 94V-2, Tin (Sn) Plating, Natural, Lead-Free, Glow-Wire Capable with CTI of 325V | No | No | 6 | 6 | Natural | 50 | No | Yes | Yes | Yes | Tin | Tin | Nylon | 3.850/g | 2 | Vertical | Bag | 4.27mm | Yes | 1.60mm | 6.35mm | 3.500µm | Yes | Fully | -55° to +105°C | Through Hole | |||||
| 367570145 | 6.35mm Pitch MLX Power Connector Header with Socket Terminal, Vertical, 9 Circuits, Nylon 6/6 94V-2, Tin (Sn) Plating, Natural, Lead-Free, Glow-Wire Capable with CTI of 325V | No | No | 9 | 9 | Natural | 50 | No | Yes | Yes | Yes | Tin | Tin | Nylon | 5.325/g | 3 | Vertical | Bag | 4.27mm | Yes | 1.60mm | 6.35mm | 3.500µm | Yes | Fully | -55° to +105°C | Through Hole |