産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 366480002 | 2.13mm Diameter MLX Power Crimp Housing Plug, Nylon, 94V-2, 2 Circuit, Black | 2 | Black | 94V-2 | Plug | No | No | Yes | Nylon | 2.198/g | 1 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | |
| 366480003 | 2.13mm Diameter MLX Power Crimp Housing Plug, Nylon, 94V-2, 3 Circuit, Black | 3 | Black | 94V-2 | Plug | No | No | Yes | Nylon | 2.600/g | 1 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | |
| 366480004 | 2.13mm Diameter MLX Power Crimp Housing Plug, Nylon, 94V-2, 4 Circuit, Black | 4 | Black | 94V-2 | Plug | No | No | Yes | Nylon | 3.200/g | 1 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | |
| 366480005 | 2.13mm Diameter MLX Power Crimp Housing Plug, Nylon, 94V-2, 6 Circuit, Black | 6 | Black | 94V-2 | Plug | No | No | Yes | Nylon | 4.230/g | 2 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | |
| 366480006 | 2.13mm Diameter MLX Power Crimp Housing Plug, Nylon, 94V-2, 9 Circuit, Black | 9 | Black | 94V-2 | Plug | No | No | Yes | Nylon | 5.351/g | 3 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | |
| 366480007 | 2.13mm Diameter MLX Power Crimp Housing Plug, Nylon, 94V-2, 12 Circuit, Black | 12 | Black | 94V-2 | Plug | No | No | Yes | Nylon | 6.600/g | 4 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | |
| 366480008 | 2.13mm Diameter MLX Power Crimp Housing Plug, Nylon, 94V-2, 15 Circuit, Black | No | 15 | Black | 94V-2 | Plug | No | No | Yes | Nylon | 5 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | |
| 366480022 | 2.13mm Diameter MLX Pin and Socket Receptacle, 2 Circuit, Black | 2 | Black | 94V-2 | Receptacle | No | No | Yes | Nylon | 2.247/g | 1 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C | |
| 366480023 | 2.13mm Diameter MLX Pin and Socket Receptacle, 3 Circuit, Black | 3 | Black | 94V-2 | Receptacle | No | No | Yes | Nylon | 3.191/g | 1 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C | |
| 366480024 | 2.13mm Diameter MLX Pin and Socket Receptacle, 4 Circuits, Black | 4 | Black | 94V-2 | Receptacle | No | No | Yes | Nylon | 3.955/g | 1 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C | |
| 366480026 | 2.13mm Diameter MLX Pin and Socket Receptacle, 9 Circuit, Black | No | 9 | Black | 94V-2 | Receptacle | No | No | Yes | Nylon | 7.146/g | 3 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C |
| 366480028 | 2.13mm Diameter MLX Pin and Socket Receptacle, 15 Circuit, Black | 15 | Black | 94V-2 | Receptacle | No | No | Yes | Nylon | 3 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C |