産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 357460110 | VersaBlade Female Crimp Terminal, 22-20 AWG, Type A | 30 | Female | Phosphor Bronze | Tin | Tin | 0.293/g | Reel | Crimp or Compression | 2.60mm max. | 20, 22 | 0.30-0.50 | |
| 357460210 | VersaBlade Female Crimp Terminal, 18-14 AWG, Type A | 30 | Female | Phosphor Bronze | Tin | Tin | 0.320/g | Reel | Crimp or Compression | 3.40mm max. | 14, 16, 18 | 0.85-2.00 | |
| 357460310 | VersaBlade Female Crimp Terminal, Double 20+20, 20+18 or 18+18 AWG, Type A | 30 | Female | Phosphor Bronze | Tin | Tin | 0.346/g | Reel | Crimp or Compression | 2.80mm + 2.80mm max. | 18+18, 20+20, 20+18 | 2(0.50-0.85) | |
| 357460410 | VersaBlade Female Crimp Terminal, 24 AWG, Type A | 30 | Female | Phosphor Bronze | Tin | Tin | 0.253/g | Reel | Crimp or Compression | 1.45mm max. | 24 | 0.29 |