産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 349002101 | MXP120 Sealed Receptacle, 2 Circuit, Yellow SIR Housing (T3-V2-S2 -125°C on-engine vibration), Key A, Black Insert | 2 | Yellow | Receptacle | No | Yes | Yes | SPS/Nylon | 2.430/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +125°C | |
| 349002102 | MXP120 Sealed Receptacle, 2 Circuit, Yellow SIR Housing (T3-V2-S2 -125°C on-engine vibration), Key B, Light Gray Insert | 2 | Yellow | Receptacle | No | Yes | Yes | SPS/Nylon | 2.400/g | 1 | Bag | No | 4.00mm | 4.00mm | B | Yes | -40° to +125°C | |
| 349002120 | MXP120 Sealed Receptacle, 2 Circuit, Black Housing (T3-V2-S3 /T4-V4-S3), Key A, Black Insert | 2 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 2.290/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +155°C | |
| 349002121 | MXP120 Sealed Receptacle, 2 Circuit, Black Housing (T3-V2-S3 /T4-V4-S3), Key B, Light Gray Insert | 2 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 2.230/g | 1 | Bag | No | 4.00mm | 4.00mm | B | Yes | -40° to +155°C | |
| 349003101 | MXP120 Sealed Receptacle, 3 Circuit, Yellow SIR Housing (T3-V2-S2 -125°C on-engine vibration), Key A, Black Insert | 3 | Yellow | Receptacle | No | Yes | Yes | SPS/Nylon | 2.938/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +125°C | |
| 349003102 | MXP120 Sealed Receptacle, 3 Circuit, Yellow SIR Housing (T3-V2-S2 -125°C on-engine vibration), Key B, Light Gray Insert | 3 | Yellow | Receptacle | No | Yes | Yes | SPS/Nylon | 3.140/g | 1 | Bag | No | 4.00mm | 4.00mm | B | Yes | -40° to +125°C | |
| 349003120 | MXP120 Sealed Receptacle, 3 Circuit, Black Housing (T3-V2-S3), Key A, Black Insert | 3 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 3.060/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +125°C | |
| 349003121 | MXP120 Sealed Receptacle, 3 Circuit, Black Housing (T3-V2-S3), Key B, Light Gray Insert | 3 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 3.080/g | 1 | Bag | No | 4.00mm | 4.00mm | B | Yes | -40° to +125°C | |
| 349003124 | MXP120 Sealed Receptacle, 3 Circuit, Black Housing (T3-V2-S3), Key A, Black Insert | 3 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 3.090/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +125°C | |
| 349003127 | MXP120 Sealed Receptacle, 3 Circuit, Black Housing (T3-V2-S3), Key D, Stone Gray Insert | 3 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 3.020/g | 1 | Bag | No | 4.00mm | 4.00mm | D | Yes | -40° to +125°C | |
| 349004115 | MXP120 Sealed Receptacle, 4 Circuit, Yellow SIR Housing with Long Shroud (T3-V2-S2 -125°C on-engine vibration), Key F, Black Insert | 4 | Yellow | Receptacle | No | Yes | Yes | SPS/Nylon | 5.100/g | 1 | Bag | No | 4.00mm | 4.00mm | F | Yes | -40° to +125°C | |
| 349004116 | MXP120 Sealed Receptacle, 4 Circuit, Yellow SIR Housing with Long Shroud (T3-V2-S2 -125°C on-engine vibration), Key G, Light Gray Insert | 4 | Yellow | Receptacle | No | Yes | Yes | SPS/Nylon | 5.170/g | 1 | Bag | No | 4.00mm | 4.00mm | G | Yes | -40° to +125°C | |
| 349004120 | MXP120 Sealed Receptacle, 4 Circuit, Black Housing with Long Shroud (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Key A, Black Insert | 4 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 5.110/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +125°C | |
| 349004121 | MXP120 Sealed Receptacle, 4 Circuit, Black Housing with Long Shroud (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Key B, Stone Gray Insert | 4 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 4.970/g | 1 | Bag | No | 4.00mm | 4.00mm | B | Yes | -40° to +125°C | |
| 349004122 | MXP120 Sealed Receptacle, 4 Circuit, Black Housing with Long Shroud (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Key C, Dark Gray Insert | 4 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 5.070/g | 1 | Bag | No | 4.00mm | 4.00mm | C | Yes | -40° to +125°C | |
| 349004123 | MXP120 Sealed Receptacle, 4 Circuit, Black Housing with Long Shroud (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Key D, Light Gray Insert | 4 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 5.130/g | 1 | Bag | No | 4.00mm | 4.00mm | D | Yes | -40° to +125°C | |
| 349004124 | MXP120 Sealed Receptacle, 4 Circuit, Black Housing with Long Shroud (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Key E, Dark Gray Insert | No | 4 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 4.920/g | 1 | Bag | No | 4.00mm | 4.00mm | E | Yes | -40° to +125°C |
| 349004125 | MXP120 Sealed Receptacle, 4 Circuit, Black Housing with Long Shroud (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Key F, Black Insert | 4 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 5.030/g | 1 | Bag | No | 4.00mm | 4.00mm | F | Yes | -40° to +125°C | |
| 349004126 | MXP120 Sealed Receptacle, 4 Circuit, Black Housing with Long Shroud (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Key G, Light Gray Insert | 4 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 5.110/g | 1 | Bag | No | 4.00mm | 4.00mm | G | Yes | -40° to +125°C | |
| 349006110 | MXP120 Sealed Receptacle, 6 Circuit, Yellow SIR Housing with Long Shroud (T3-V2-S2 -125°C on-engine vibration), Key A, Black Insert | 6 | Yellow | Receptacle | No | Yes | Yes | SPS/Nylon | 6.411/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +125°C | |
| 349006111 | MXP120 Sealed Receptacle, 6 Circuit, Yellow SIR Housing with Long Shroud (T3-V2-S2 -125°C on-engine vibration), Key B, Light Gray Insert | 6 | Yellow | Receptacle | No | Yes | Yes | SPS/Nylon | 6.411/g | 1 | Bag | No | 4.00mm | 4.00mm | B | Yes | -40° to +125°C | |
| 349006119 | MXP120 Sealed Receptacle, 6 Circuit, Black Housing with Medium Shroud (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Key A, Black Insert | 6 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 6.010/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +125°C | |
| 349006121 | MXP120 Sealed Receptacle, 6 Circuit, Black Housing with Medium Shroud (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Key C, Dark Gray Insert | 6 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 6.140/g | 1 | Bag | No | 4.00mm | 4.00mm | C | Yes | -40° to +125°C | |
| 349006128 | MXP120 Sealed Receptacle, 6 Circuit, Black Housing with Medium Shroud (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Key B, Light Gray Insert | 6 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 6.090/g | 1 | Bag | No | 4.00mm | 4.00mm | B | Yes | -40° to +125°C | |
| 349006130 | MXP120 Sealed Receptacle, 6 Circuit, Black Housing with Medium Shroud (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Key D, Stone Gray Insert | 6 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 6.130/g | 1 | Bag | No | 4.00mm | 4.00mm | D | Yes | -40° to +125°C |