産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 346750001 | MX150 Cable-Sealed Male Connector Assembly with TPA, Single Row, 2 Circuits, Keying Option C, without Clipslot, Black | 2 | Black | Plug | No | Yes | Yes | Nylon | 3.347/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +120°C | |
| 346750002 | MX150 Cable-Sealed Male Connector Assembly with TPA, Single Row, 2 Circuits, Keying Option B, without Clipslot, Gray | 2 | Gray | Plug | No | Yes | Yes | Nylon | 3.347/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +120°C | |
| 346750003 | MX150 Cable-Sealed Male Connector Assembly with TPA, Single Row, 2 Circuits, Keying Option C, with Clipslot, Black | 2 | Black | Plug | No | Yes | Yes | Nylon | 4.337/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +120°C | |
| 346750004 | MX150 Cable-Sealed Male Connector Assembly with TPA, Single Row, 2 Circuits, Keying Option B, with Clipslot, Gray | 2 | Gray | Plug | No | Yes | Yes | Nylon | 4.337/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +120°C |