産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 334822101 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 20 Circuits, Keying Option A, without Connector Position Assurance, Black | 20 | Black | 94V-0 | Plug | No | Yes | Yes | SPS/Nylon | 21.678/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334822102 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 20 Circuits, Keying Option B, without Connector Position Assurance, Light Gray | 20 | Gray (Light) | Plug | No | Yes | Yes | SPS/Nylon | 21.678/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334822141 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 20 Circuits, Keying Option A, without Connector Position Assurance, Yellow | 20 | Yellow | Plug | No | Yes | Yes | SPS/Nylon | 21.678/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334822154 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 20 Circuits, Keying Option C, without Connector Position Assurance, Dark Gray | 20 | Gray (Dark) | Plug | No | Yes | Yes | SPS/Nylon | 21.645/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334822155 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 20 Circuits, Keying Option D, without Connector Position Assurance, Gray | 20 | Gray | Plug | No | Yes | Yes | SPS/Nylon | 21.645/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334822423 | MX150 Mid-Voltage Mat-Sealed Male Connector Assembly, Dual Row, 20 Circuits, 48V, Keying Option A, without Connector Position Assurance, Light Blue | 20 | Blue (Light) | Plug | No | Yes | Yes | SPS/Nylon | 21.678/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334823601 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 6 Circuits, Keying Option A, without Connector Position Assurance, Black | 6 | Black | Plug | No | Yes | Yes | SPS/Nylon | 9.703/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334823602 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 6 Circuits, Keying Option B, without Connector Position Assurance, Light Gray | 6 | Gray (Light) | Plug | No | Yes | Yes | SPS/Nylon | 9.651/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334823628 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 6 Circuits, Keying Option C, without Connector Position Assurance, Dark Gray | 6 | Gray (Dark) | Plug | No | Yes | Yes | SPS/Nylon | 9.716/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334823629 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 6 Circuits, Keying Option D, without Connector Position Assurance, Stone Gray | 6 | Stone Gray | Plug | No | Yes | Yes | SPS/Nylon | 9.651/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334823673 | MX150 Mid-Voltage Mat-Sealed Male Connector Assembly, Dual Row, 6 Circuits, 48V, Keying Option A, without Connector Position Assurance, Light Blue | 6 | Blue (Light) | Plug | No | Yes | Yes | SPS/Nylon | 9.703/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334824001 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 4 Circuits, Keying Option A, without Connector Position Assurance, Black | 4 | Black | Plug | No | Yes | Yes | SPS/Nylon | 8.211/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334824002 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 4 Circuits, Keying Option B, without Connector Position Assurance, Light Gray | 4 | Gray (Light) | Plug | No | Yes | Yes | SPS/Nylon | 8.211/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334824103 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 4 Circuits, Keying Option C, without Connector Position Assurance, Dark Gray | 4 | Gray (Dark) | Plug | No | Yes | Yes | SPS/Nylon | 8.218/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334824104 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 4 Circuits, Keying Option D, without Connector Position Assurance, Stone Gray | 4 | Stone Gray | Plug | No | Yes | Yes | SPS/Nylon | 8.218/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334824801 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 8 Circuits, Keying Option A, without Connector Position Assurance, Black | 8 | Black | Plug | No | Yes | Yes | SPS/Nylon | 11.410/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334824802 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 8 Circuits, Keying Option B, without Connector Position Assurance, Light Gray | 8 | Gray (Light) | Plug | No | Yes | Yes | SPS/Nylon | 11.385/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334824852 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 8 Circuits, Keying Option C, without Connector Position Assurance, Dark Gray | 8 | Gray (Dark) | Plug | No | Yes | Yes | SPS/Nylon | 11.410/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334824853 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 8 Circuits, Keying Option D, without Connector Position Assurance, Stone Gray | 8 | Stone Gray | Plug | No | Yes | Yes | SPS/Nylon | 11.410/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334826201 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 12 Circuits, Keying Option A, without Connector Position Assurance, Black | 12 | Black | Plug | No | Yes | Yes | SPS/Nylon | 14.937/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334826202 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 12 Circuits, Keying Option B, without Connector Position Assurance, Light Gray | 12 | Gray (Light) | Plug | No | Yes | Yes | SPS/Nylon | 14.937/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334826261 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 12 Circuits, Keying Option C, without Connector Position Assurance, Dark Gray | 12 | Gray (Dark) | Plug | No | Yes | Yes | SPS/Nylon | 14.937/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334826262 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 12 Circuits, Keying Option D, without Connector Position Assurance, Stone Gray | 12 | Stone Gray | Plug | No | Yes | Yes | SPS/Nylon | 14.937/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334828601 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 16 Circuits, Keying Option A, without Connector Position Assurance, Black | 16 | Black | Plug | No | Yes | Yes | SPS/Nylon | 18.111/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | ||
| 334828602 | MX150 Mat-Sealed Male Connector Assembly, Dual Row, 16 Circuits, Keying Option B, without Connector Position Assurance, Light Gray | 16 | Gray (Light) | Plug | No | Yes | Yes | SPS/Nylon | 18.111/g | 2 | Bag | No | 3.50mm | Yes | No | -40° to +125°C |