産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 314032000 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Dark Gray, 2 Circuits, Key D, without CPA Lock | No | 2 | Gray (Dark) | Receptacle | No | Yes | Yes | PBT | 4.330/g | 1 | Bag | No | 2.54mm | D | Yes | -40° to +125°C |
| 314032100 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Black, 2 Circuits, Key A, without CPA Lock | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.330/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C | |
| 314032110 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Black, 2 Circuits, Key A, with CPA Lock | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.710/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C | |
| 314032200 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Gray, 2 Circuits, Key B, without CPA Lock | 2 | Gray | Receptacle | No | Yes | Yes | PBT | 4.330/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C | |
| 314032210 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Gray, 2 Circuits, Key B, with CPA Lock | 2 | Gray | Receptacle | No | Yes | Yes | PBT | 4.710/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C | |
| 314032400 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Green 2 Circuits, Key D, without CPA Lock | No | 2 | Green | Receptacle | No | Yes | Yes | PBT | 4.330/g | 1 | Bag | No | 2.54mm | D | Yes | -40° to +125°C |
| 314032500 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Black, 2 Circuits, Key B, without CPA Lock | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.330/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C | |
| 314032510 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Black, 2 Circuits, Key B, with CPA Lock | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.710/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C | |
| 314032600 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Black, 2 Circuits, Key C, without CPA Lock | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.330/g | 1 | Bag | No | 2.54mm | C | Yes | -40° to +125°C | |
| 314032610 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Black, 2 Circuits, Key C, with CPA Lock | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.710/g | 1 | Bag | No | 2.54mm | C | Yes | -40° to +125°C | |
| 314032700 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Black, 2 Circuits, Key D, without CPA Lock | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.330/g | 1 | Bag | No | 2.54mm | D | Yes | -40° to +125°C | |
| 314032710 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Black, 2 Circuits, Key D, with CPA Lock | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.710/g | 1 | Bag | No | 2.54mm | D | Yes | -40° to +125°C | |
| 314032800 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Natural, 2 Circuits, Key C, without CPA Lock | No | 2 | Natural | Receptacle | No | Yes | Yes | PBT | 4.330/g | 1 | Bag | No | 2.54mm | C | Yes | -40° to +125°C |
| 314033010 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Dark Gray, 3 Circuits, Key D, with CPA Lock | No | 3 | Gray (Dark) | Receptacle | No | Yes | Yes | PBT | 5.300/g | 1 | Bag | No | 2.54mm | D | Yes | -40° to +125°C |
| 314033100 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Black, 3 Circuits, Key A, without CPA Lock | 3 | Black | Receptacle | No | Yes | Yes | PBT | 4.900/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C | |
| 314033110 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Black, 3 Circuits, Key A, with CPA Lock | 3 | Black | Receptacle | No | Yes | Yes | PBT | 5.300/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C | |
| 314033122 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Gray, 3 Circuits, Key A, without CPA Lock | No | 3 | Gray | Receptacle | No | Yes | Yes | PBT | 4.894/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
| 314033132 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Gray, 3 Circuits, Key A, with CPA Lock | No | 3 | Gray | Receptacle | No | Yes | Yes | PBT | 5.274/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |
| 314033200 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Gray, 3 Circuits, Key B, without CPA Lock | No | 3 | Gray | Receptacle | No | Yes | Yes | PBT | 4.900/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C |
| 314033210 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Gray, 3 Circuits, Key B, with CPA Lock | 3 | Gray | Receptacle | No | Yes | Yes | PBT | 5.300/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C | |
| 314033500 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Black, 3 Circuits, Key B, without CPA Lock | No | 3 | Black | Receptacle | No | Yes | Yes | PBT | 4.900/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C |
| 314033510 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Black, 3 Circuits, Key B, with CPA Lock | No | 3 | Black | Receptacle | No | Yes | Yes | PBT | 5.300/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C |
| 314033600 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Black, 3 Circuits, Key C, without CPA Lock | No | 3 | Black | Receptacle | No | Yes | Yes | PBT | 4.900/g | 1 | Bag | No | 2.54mm | C | Yes | -40° to +125°C |
| 314033610 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Black, 3 Circuits, Key C, with CPA Lock | No | 3 | Black | Receptacle | No | Yes | Yes | PBT | 5.300/g | 1 | Bag | No | 2.54mm | C | Yes | -40° to +125°C |
| 314033700 | 2.54mm MX64 Sealed Single Row Crimp Housing, MX64 Terminal, Black, 3 Circuits, Key D, without CPA Lock | 3 | Black | Receptacle | No | Yes | Yes | PBT | 4.762/g | 1 | Bag | No | 2.54mm | D | Yes | -40° to +125°C |