産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 310671010 | 2.54mm H-DAC 64, 3 Way Receptacle Assembly, Single Row, Polarization A | 3 | Black, White | Receptacle | No | None | Yes | Modified Polystyrene, Polyester | 1.170/g | 1 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +100°C | |
| 310671011 | 2.54mm H-DAC 64, 3 Way Receptacle Assembly, Single Row, Polarization B | 3 | Gray, White | Receptacle | No | None | Yes | Modified Polystyrene, Polyester | 1.170/g | 1 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +100°C | |
| 310671012 | 2.54mm H-DAC 64, 3 Way Receptacle Assembly, Single Row, Polarization C | No | 3 | Brown (Carmel), White | Receptacle | No | None | Yes | Modified Polystyrene, Polyester | 1.170/g | 1 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +100°C |
| 310671040 | 2.54mm H-DAC 64, 3 Way Male Housing Assembly, Single Row, Polarization A, Black | No | 3 | Black | Plug | No | None | Yes | Modified Polystyrene, Polyester | 1.692/g | 1 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +100°C |
| 310671041 | 2.54mm H-DAC 64, 3 Way Male Housing Assembly, Single Row, Polarization B, Gray | No | 3 | Gray | Plug | No | None | Yes | Modified Polystyrene, Polyester | 1.692/g | 1 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +100°C |
| 310671042 | 2.54mm H-DAC 64, 3 Way Male Housing Assembly, Single Row, Polarization C, Brown | No | 3 | Brown | Plug | No | None | Yes | Modified Polystyrene, Polyester | 1.692/g | 1 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +100°C |
| 310671070 | 2.54mm H-DAC 64, 3 Way Male Housing Assembly, Single Row, Polarization A, with Xmas Tree Attachment, Black | 3 | Black | Plug | No | None | Yes | Modified Polystyrene, Polyester | 2.100/g | 1 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +100°C | |
| 310671071 | 2.54mm H-DAC 64, 3 Way Male Housing Assembly, Single Row, Polarization B, with Xmas Tree Attachment, Gray | 3 | Gray | Plug | No | None | Yes | Modified Polystyrene, Polyester | 2.100/g | 1 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +100°C |