産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 307001060 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Connectors, Dual Row, Female Harness Assembly, 6 Circuits, Polarization Option 1, Gray | 6 | Gray | No | Yes | Modified Polystyrene | 2.733/g | 2 | Bag | 2.54mm | Yes | No | -40° to +100°C | ||||||||||||||||||
| 307001061 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Connectors, Dual Row, Female Harness Assembly, 6 Circuits, Polarization Option 2, Black | 6 | Black | No | Yes | Modified Polystyrene | 2.733/g | 2 | Bag | 2.54mm | Yes | No | -40° to +100°C | ||||||||||||||||||
| 307001080 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Connectors, Dual Row, Female Harness Assembly, 8 Circuits, Polarization Option 1, Gray | 8 | Gray | No | Yes | Modified Polystyrene | 2.930/g | 2 | Bag | 2.54mm | Yes | No | -40° to +100°C | ||||||||||||||||||
| 307001081 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Connectors, Dual Row, Female Harness Assembly, 8 Circuits, Polarization Option 2, Black | 8 | Black | No | Yes | Modified Polystyrene | 2.930/g | 2 | Bag | 2.54mm | Yes | No | -40° to +100°C | ||||||||||||||||||
| 307001082 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Connectors, Dual Row, Female Harness Assembly, 8 Circuits, Polarization Option 3, Natural | 8 | Natural | No | Yes | Modified Polystyrene | 2.930/g | 2 | Bag | 2.54mm | Yes | No | -40° to +100°C | ||||||||||||||||||
| 307001100 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Connectors, Dual Row, Female Harness Assembly, 10 Circuits, Polarization Option 1, Gray | 10 | Gray | No | Yes | Modified Polystyrene | 3.330/g | 2 | Bag | 2.54mm | Yes | No | -40° to +100°C | ||||||||||||||||||
| 307001101 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Connectors, Dual Row, Female Harness Assembly, 10 Circuits, Polarization Option 2, Black | 10 | Black | No | Yes | Modified Polystyrene | 3.330/g | 2 | Bag | 2.54mm | Yes | No | -40° to +100°C | ||||||||||||||||||
| 307001120 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Connectors, Dual Row, Female Harness Assembly, 12 Circuits, Polarization Option 1, Gray | 12 | Gray | No | Yes | Modified Polystyrene | 3.630/g | 2 | Bag | 2.54mm | Yes | No | -40° to +100°C | ||||||||||||||||||
| 307001121 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Connectors, Dual Row, Female Harness Assembly, 12 Circuits, Polarization Option 2, Black | 12 | Black | No | Yes | Modified Polystyrene | 3.630/g | 2 | Bag | 2.54mm | Yes | No | -40° to +100°C | ||||||||||||||||||
| 307001147 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Connectors, Dual Row, Female Harness Assembly, 14 Circuits, Polarization Option 1, Gray | 14 | Gray | No | Yes | Modified Polystyrene Alloy, Polyester | 4.206/g | 2 | Bag | 2.54mm | Yes | No | -40° to +100°C | ||||||||||||||||||
| 307001167 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Connectors, Dual Row, Female Harness Assembly, 16 Circuits, Polarization Option 1, Gray | 16 | Gray | No | Yes | Modified Polystyrene Alloy, Polyester | 4.513/g | 2 | Bag | 2.54mm | Yes | No | -40° to +100°C | ||||||||||||||||||
| 307001168 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Connectors, Dual Row, Female Harness Assembly, 16 Circuits, Polarization Option 2, Black | 16 | Black | No | Yes | Modified Polystyrene Alloy, Polyester | 4.513/g | 2 | Bag | 2.54mm | Yes | No | -40° to +100°C | ||||||||||||||||||
| 307001187 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Connectors, Dual Row, Female Harness Assembly, 18 Circuits, Polarization Option 1, Gray | 18 | Gray | No | Yes | Modified Polystyrene Alloy, Polyester | 4.861/g | 2 | Bag | 2.54mm | Yes | No | -40° to +100°C | ||||||||||||||||||
| 307001188 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Connectors, Dual Row, Female Harness Assembly, 18 Circuits, Polarization Option 2, Black | No | 18 | Black | No | Yes | Modified Polystyrene Alloy, Polyester | 4.861/g | 2 | Bag | 2.54mm | Yes | No | -40° to +100°C | |||||||||||||||||
| 307001207 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Connectors, Dual Row, Female Harness Assembly, 20 Circuits, Polarization Option 1, Gray | 20 | Gray | No | Yes | Polyester | 5.418/g | 2 | Bag | 2.54mm | Yes | No | -40° to +100°C | ||||||||||||||||||
| 307001208 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Connectors, Dual Row, Female Harness Assembly, 20 Circuits, Polarization Option 2, Black | 20 | Black | No | Yes | Polyester | 5.418/g | 2 | Bag | 2.54mm | Yes | No | -40° to +100°C | ||||||||||||||||||
| 307001209 | 2.54mm Pitch, 0.64mm Width H-DAC 64 High Density Automotive Connectors, Dual Row, Female Harness Assembly, 20 Circuits, Polarization Option 3, Natural | No | 20 | Natural | No | Yes | Polyester | 5.418/g | 2 | Bag | 2.54mm | Yes | No | -40° to +100°C | |||||||||||||||||
| 307001244 | 2.54mm, 3.50mm Pitch, H-DAC 64 Hybrid Female Harness Assembly, 24 Circuits, Polarization Option A without Bridge, Gray | 24 | Gray | No | Yes | High Performance Thermoplastic | 13.050/g | 2 | Bag | 2.54mm, 3.50mm | Yes | No | -40° to +100°C | ||||||||||||||||||
| 307001245 | 2.54mm, 3.50mm Pitch, H-DAC 64 Hybrid Female Harness Assembly, 24 Circuits, Polarization Option B without Bridge, Black | 24 | Black | No | Yes | High Performance Thermoplastic | 13.050/g | 2 | Bag | 2.54mm, 3.50mm | Yes | No | -40° to +100°C | ||||||||||||||||||
| 307001246 | 2.54mm, 3.50mm Pitch, H-DAC 64 Hybrid Female Harness Assembly, 24 Circuits, Polarization Option C without Bridge, Natural | No | 24 | Natural | No | Yes | High Performance Thermoplastic | 13.050/g | 2 | Bag | 2.54mm, 3.50mm | Yes | No | -40° to +100°C | |||||||||||||||||
| 307004060 | 2.54mm Pitch, H-DAC 64 High Density Automotive Header, Dual Row, Vertical, 6 Circuits, Polarization Option 1, Gray, Tray | No | 6 | 6 | Gray | 10 | No | No | No | No | Yes | Copper | Tin | Nickel | Modified Polystyrene | 3.300/g | 2 | Vertical | Tray | 3.69mm | Yes | Yes | 1.57mm | 2.54mm | Yes | Yes | Fully | No | -40° to +100°C | Through Hole | |
| 307004067 | 2.54mm Pitch, H-DAC 64 High Density Automotive Header, Dual Row, Vertical, 6 Circuits, Polarization Option 1 (Moat), Gray, Tray | No | No | 6 | 6 | Gray | 10 | No | No | No | No | Yes | Copper | Tin | Nickel | Modified Polystyrene | 3.300/g | 2 | Vertical | Tray | 3.69mm | Yes | Yes | 1.57mm | 2.54mm | Yes | Yes | Fully | No | -40° to +100°C | Through Hole |
| 307004068 | 2.54mm Pitch, H-DAC 64 High Density Automotive Header, Dual Row, Vertical, 6 Circuits, Polarization Option 2 (Moat), Black, Tray | No | No | 6 | 6 | Black | 10 | No | No | No | No | Yes | Copper | Tin | Nickel | Modified Polystyrene | 3.300/g | 2 | Vertical | Tray | 3.69mm | Yes | Yes | 1.57mm | 2.54mm | Yes | Yes | Fully | No | -40° to +100°C | Through Hole |
| 307004069 | 2.54mm Pitch, H-DAC 64 High Density Automotive Header, Dual Row, Vertical, 6 Circuits, Polarization Option 3 (Moat), Natural, Tray | No | No | 6 | 6 | Natural | 10 | No | No | No | No | Yes | Copper | Tin | Nickel | Modified Polystyrene | 3.300/g | 2 | Vertical | Tray | 3.69mm | Yes | Yes | 1.57mm | 2.54mm | Yes | Yes | Fully | No | -40° to +100°C | Through Hole |
| 307004080 | 2.54mm Pitch, H-DAC 64 High Density Automotive Header, Dual Row, Vertical, 8 Circuits, Polarization Option 1, Gray, Tray | No | 8 | 8 | Gray | 10 | No | No | No | No | Yes | Copper | Tin | Nickel | Modified Polystyrene | 3.860/g | 2 | Vertical | Tray | 3.69mm | Yes | Yes | 1.57mm | 2.54mm | Yes | Yes | Fully | No | -40° to +100°C | Through Hole |