産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 08500107 | KK 396 Crimp Terminal 2578, 26-22 AWG, Reel, Brass, 2.540µm Tin (Sn) | Female | Brass | Tin | Tin | 0.182/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A | |
| 08500108 | KK 396 Crimp Terminal 2578, 26-22 AWG, Bag, Brass, 2.540µm Tin (Sn) | Female | Brass | Tin | Tin | 0.150/g | Bag | 2.540µm | 2.540µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A | |
| 08500133 | KK 396 Crimp Terminal 2578, 26-22 AWG, Reel, Phosphor Bronze, 2.540µm Tin (Sn) | Female | Phosphor Bronze | Tin | Tin | 0.150/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A | |
| 08500134 | KK 396 Crimp Terminal 2578, 26-22 AWG, Bag, Phosphor Bronze, 2.540µm Tin(Sn) | Female | Phosphor Bronze | Tin | Tin | 0.150/g | Bag | 2.540µm | 2.540µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A | |
| 08550105 | KK 396 Crimp Terminal 2578, 26-22 AWG, Reel, Brass, 0.38µm Selective Gold (Au) | No | Female | Brass | Gold | Nickel | 0.150/g | Reel | 0.381µm | 0.762µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A |
| 08550106 | KK 396 Crimp Terminal 2578, 26-22 AWG, Bag, Brass, 0.38µm Selective Gold(Au) | Female | Brass | Gold | Nickel | 0.150/g | Bag | 0.381µm | 0.762µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A | |
| 08560107 | KK 396 Crimp Terminal 2578, 26-22 AWG, Reel, Brass, 0.38µm Select Gold (Au) over Gold Flash | Female | Brass | Gold | Gold | 0.150/g | Reel | 0.381µm | 0.051µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A | |
| 08560108 | KK 396 Crimp Terminal 2578, 26-22 AWG, Bag, Brass, 0.38µm Select Gold (Au) over Gold Flash | Female | Brass | Gold | Gold | 0.150/g | Bag | 0.381µm | 0.051µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A | |
| 08580125 | KK 396 Crimp Terminal 2578, 26-22 AWG, Reel, Phosphor Bronze, 0.38µm Selective Gold (Au) over Gold Flash | No | Female | Phosphor Bronze | Gold | Gold | 0.150/g | Reel | 0.381µm | 0.051µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A |
| 08580126 | KK 396 Crimp Terminal 2578, 26-22 AWG, Bag, Phosphor Bronze, 0.38µm Selective Gold (Au) over Gold Flash | Female | Phosphor Bronze | Gold | Gold | 0.150/g | Bag | 0.381µm | 0.051µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A | |
| 08650116 | KK 396 Crimp Terminal 2578, 26-22 AWG, Reel, Phosphor Bronze, 0.38µm Selective Gold (Au) | No | Female | Phosphor Bronze | Gold | Nickel | 0.150/g | Reel | 0.381µm | 0.762µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A |
| 08650117 | KK 396 Crimp Terminal 2578, 26-22 AWG, Bag, Phosphor Bronze, 0.38µm Selective Gold (Au) | Female | Phosphor Bronze | Gold | Nickel | 0.150/g | Bag | 0.381µm | 0.762µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A |