産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2451320205 | Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 0.5m Length, 2 Circuits, Black | 0.50m | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 35.695/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451320210 | Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 1.0m Length, 2 Circuits, Black | 1.0m | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 40.800/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451320220 | Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 2.0m Length, 2 Circuits, Black | 2.0m | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 74.500/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451320299 | Micro-Fit 3.0 Overmolded Plug Adapter, Dual Row, 2 Circuits, Black | 50.00mm | 2 | 2 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon, PBT | 25.668/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1007 | 20 | |
| 2451320405 | Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 0.5m Length, 4 Circuits, Black | 0.50m | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 41.653/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451320410 | Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 1.0m Length, 4 Circuits, Black | 1.0m | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 53.600/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451320420 | Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 2.0m Length, 4 Circuits, Black | No | 2.0m | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 112.141/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 |
| 2451320430 | Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 3.0m Length, 4 Circuits, Black | 3.0m | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 159.132/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451320450 | Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 5.0m Length, 4 Circuits, Black | 5.0m | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 253.115/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451320499 | Micro-Fit 3.0 Overmolded Plug Adapter, Dual Row, 4 Circuits, Black | 50.00mm | 4 | 4 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon, PBT | 31.235/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1007 | 20 | |
| 2451320605 | Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 0.5m Length, 6 Circuits, Black | 0.50m | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 39.200/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451320610 | Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 1.0m Length, 6 Circuits, Black | 1.0m | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | ||
| 2451320620 | Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 2.0m Length, 6 Circuits, Black | 2.0m | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 136.300/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451320699 | Micro-Fit 3.0 Overmolded Plug Adapter, Dual Row, 6 Circuits, Black | 50.00mm | 6 | 6 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon, PBT | 36.636/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1007 | 20 | |
| 2451320805 | Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 0.5m Length, 8 Circuits, Black | 0.50m | 8 | 8 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 52.500/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451320810 | Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 1.0m Length, 8 Circuits, Black | 1.0m | 8 | 8 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 95.100/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451320820 | Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 2.0m Length, 8 Circuits, Black | No | 2.0m | 8 | 8 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 180.400/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 |
| 2451320899 | Micro-Fit 3.0 Overmolded Plug Adapter, Dual Row, 8 Circuits, Black | 50.00mm | 8 | 8 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon, PBT | 42.034/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1007 | 20 | |
| 2451321005 | Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 0.5m Length, 10 Circuits, Black | 0.50m | 10 | 10 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | ||
| 2451321010 | Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 1.0m Length, 10 Circuits, Black | 1.0m | 10 | 10 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 111.000/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451321020 | Micro-fit 3.0-to-Micro-Fit 3.0 Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 2.0m Length, 10 Circuits, Black | 2.0m | 10 | 10 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 214.900/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451321099 | Micro-Fit 3.0 Overmolded Plug Adapter, Dual Row, 10 Circuits, Black | 50.00mm | 10 | 10 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon, PBT | 21.750/g | 2 | Yes | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1007 | 20 |