産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2451300210 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Single Row, Matte Tin (Sn) Plating, 1.0m Length, 2 Circuits, Black | No | 1.0m | 2 | 2 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 35.510/g | 1 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 |
| 2451300220 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Single Row, Matte Tin (Sn) Plating, 2.0m Length, 2 Circuits, Black | No | 2.0m | 2 | 2 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 67.010/g | 1 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 |
| 2451300230 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Single Row, Matte Tin (Sn) Plating, 3.0m Length, 2 Circuits, Black | 3.0m | 2 | 2 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 98.510/g | 1 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451300250 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Single Row, Matte Tin (Sn) Plating, 5.0m Length, 2 Circuits, Black | 5.0m | 2 | 2 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 161.510/g | 1 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451300405 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 500.00mm Length, 4 Circuits, Black | 500.00mm | 4 | 4 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 28.600/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451300410 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 1.0m Length, 4 Circuits, Black | No | 1.0m | 4 | 4 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 55.000/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 |
| 2451300450 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 5.0m Length, 4 Circuits, Black | 5.0m | 4 | 4 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 239.000/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451300605 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 500.00mm Length, 6 Circuits, Black | No | 500.00mm | 6 | 6 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 37.370/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 |
| 2451300610 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 1.0m Length, 6 Circuits, Black | 1.0m | 6 | 6 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 68.260/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451300620 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 2.0m Length, 6 Circuits, Black | 2.0m | 6 | 6 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 130.040/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451300630 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 3.0m Length, 6 Circuits, Black | 3.0m | 6 | 6 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 191.820/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451300650 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 5.0m Length, 6 Circuits, Black | 5.0m | 6 | 6 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 315.380/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451300805 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 500.00mm Length, 8 Circuits, Black | 500.00mm | 8 | 8 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 49.930/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451300810 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 1.0m Length, 8 Circuits, Black | 1.0m | 8 | 8 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 88.930/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451300820 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 2.0m Length, 8 Circuits, Black | 2.0m | 8 | 8 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 166.930/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451300830 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 3.0m Length, 8 Circuits, Black | No | 3.0m | 8 | 8 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 236.060/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 |
| 2451300850 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 5.0m Length, 8 Circuits, Black | No | 5.0m | 8 | 8 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 385.983/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 |
| 2451301005 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 500.00mm Length, 10 Circuits, Black | 500.00mm | 10 | 10 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 63.160/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451301010 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 1.0m Length, 10 Circuits, Black | No | 1.0m | 10 | 10 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 114.110/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 |
| 2451301020 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 2.0m Length, 10 Circuits, Black | 2.0m | 10 | 10 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 216.010/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451301030 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 3.0m Length, 10 Circuits, Black | 3.0m | 10 | 10 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 317.910/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2451301050 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, Matte Tin (Sn) Plating, 5.0m Length, 10 Circuits, Black | 5.0m | 10 | 10 | Black | Female-Female | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Nylon | 521.710/g | 2 | Yes | Bag | 2.50mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 20 |