産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2298222222 | Pre-Crimped Lead Micro-Lock Plus 2.0 Female-to-Micro-Lock Plus 2.0 Female, 0.76µm Gold (Au) Plating, 150.00mm Length, 22 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Female | Copper Alloy | Gold | Tin | 0.844/g | 1 | Bag | 2.00mm | 0.760µm | No | Crimp or Compression | UL 1061 | 22 |
| 2298222224 | Pre-Crimped Lead Micro-Lock Plus 2.0 Female-to-Micro-Lock Plus 2.0 Female, 0.76µm Gold (Au) Plating, 300.00mm Length, 22 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Female | Copper Alloy | Gold | Tin | 1.603/g | 1 | Bag | 2.00mm | 0.760µm | No | Crimp or Compression | UL 1061 | 22 |
| 2298222225 | Pre-Crimped Lead Micro-Lock Plus 2.0 Female-to-Micro-Lock Plus 2.0 Female, 0.76µm Gold (Au) Plating, 500.00mm Length, 22 AWG, Black | No | 500.00mm | 1 | 1 | Black | Female-Female | Copper Alloy | Gold | Tin | 2.615/g | 1 | Bag | 2.00mm | 0.760µm | No | Crimp or Compression | UL 1061 | 22 |