産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2196572020 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 50.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 50.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 1.079/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572021 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 100.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 100.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 1.752/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572022 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 2.425/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572023 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 4.444/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572024 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 8.482/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572030 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 50.00mm Length, Gold (Au) Plating, 3 Circuits, Black | 50.00mm | 3 | 3 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 1.592/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572031 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 100.00mm Length, Gold (Au) Plating, 3 Circuits, Black | No | 100.00mm | 3 | 3 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 2.602/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 |
| 2196572032 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 3.611/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572033 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 3 Circuits, Black | 300.00mm | 3 | 3 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 6.640/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572034 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 3 Circuits, Black | 600.00mm | 3 | 3 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 12.697/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572040 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 50.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 50.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 2.106/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572041 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 100.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 100.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 3.452/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572042 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 4.798/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572043 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 8.836/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572044 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 16.912/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572050 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 50.00mm Length, Gold (Au) Plating, 5 Circuits, Black | 50.00mm | 5 | 5 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 2.619/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572051 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 100.00mm Length, Gold (Au) Plating, 5 Circuits, Black | 100.00mm | 5 | 5 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 4.301/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572052 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 5 Circuits, Black | 150.00mm | 5 | 5 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 5.984/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572053 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 5 Circuits, Black | 300.00mm | 5 | 5 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 11.031/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572054 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 5 Circuits, Black | 600.00mm | 5 | 5 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 21.126/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572060 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 50.00mm Length, Gold (Au) Plating, 6 Circuits, Black | 50.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 3.132/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572061 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 100.00mm Length, Gold (Au) Plating, 6 Circuits, Black | 100.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 5.151/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572062 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 7.170/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572063 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 13.227/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 | |
| 2196572064 | Pico-Lock Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 6 Circuits, Black | 600.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Copper Alloy | Gold | Polyamide | 25.341/g | 1 | 2.00mm | Yes | Crimp or Compression | UL 10002 | 20 |