産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2195620001 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 1 Power Circuit | No | No | 1 | 1 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 6.903/g | 1 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.58mm | 5.78mm | 0.762µm | 2.540µm | Yes | Yes | 1p - 0s | -40° to +125°C | Through Hole - Compliant Pin |
| 2195620002 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 2 Power Circuits | No | 2 | 2 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 11.167/g | 1 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.58mm | 5.78mm | 0.762µm | 2.540µm | Yes | Yes | 2p - 0s | -40° to +125°C | Through Hole - Compliant Pin | |
| 2195620003 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 3 Power Circuits | No | 3 | 3 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 15.432/g | 1 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.58mm | 5.78mm | 0.762µm | 2.540µm | Yes | Yes | 3p - 0s | -40° to +125°C | Through Hole - Compliant Pin | |
| 2195620004 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 4 Power Circuits | No | 4 | 4 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 19.697/g | 1 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.58mm | 5.78mm | 0.762µm | 2.540µm | Yes | Yes | 4p - 0s | -40° to +125°C | Through Hole - Compliant Pin | |
| 2195620005 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 5 Power Circuits | No | No | 5 | 5 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 23.962/g | 1 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.58mm | 5.78mm | 0.762µm | 2.540µm | Yes | Yes | 5p - 0s | -40° to +125°C | Through Hole - Compliant Pin |
| 2195620006 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 6 Power Circuits | No | 6 | 6 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 28.227/g | 1 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.58mm | 5.78mm | 0.762µm | 2.540µm | Yes | Yes | 6p - 0s | -40° to +125°C | Through Hole - Compliant Pin | |
| 2195620007 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 7 Power Circuits | No | No | 7 | 7 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 32.491/g | 1 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.58mm | 5.78mm | 0.762µm | 2.540µm | Yes | Yes | 7p - 0s | -40° to +125°C | Through Hole - Compliant Pin |
| 2195620008 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 8 Power Circuits | No | No | 8 | 8 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 36.756/g | 1 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.58mm | 5.78mm | 0.762µm | 2.540µm | Yes | Yes | 8p - 0s | -40° to +125°C | Through Hole - Compliant Pin |
| 2195620009 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 9 Power Circuits | No | No | 9 | 9 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 41.021/g | 1 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.58mm | 5.78mm | 0.762µm | 2.540µm | Yes | Yes | 9p - 0s | -40° to +125°C | Through Hole - Compliant Pin |
| 2195620010 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 10 Power Circuits | No | No | 10 | 10 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 45.286/g | 1 | Right Angle | Tray | 3.30mm | Yes | Yes | 1.58mm | 5.78mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 0s | -40° to +125°C | Through Hole - Compliant Pin |
| 2195620011 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 1 Power Circuit, 15 Signal Circuits | No | No | 16 | 16 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 10.588/g | 1, 5 | Right Angle | Tray | 2.53mm, 3.30mm | Yes | Yes | 1.58mm | 5.78mm, 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 1p - 15s | -40° to +125°C, -40° to +105°C | Through Hole - Compliant Pin |
| 2195620012 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 2 Power Circuits, 15 Signal Circuits | No | 17 | 17 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 14.853/g | 1, 5 | Right Angle | Tray | 2.53mm, 3.30mm | Yes | Yes | 1.58mm | 5.78mm, 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 2p - 15s | -40° to +125°C, -40° to +105°C | Through Hole - Compliant Pin | |
| 2195620013 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 3 Power Circuits, 15 Signal Circuits | No | 18 | 18 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 19.117/g | 1, 5 | Right Angle | Tray | 2.53mm, 3.30mm | Yes | Yes | 1.58mm | 5.78mm, 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 3p - 15s | -40° to +125°C, -40° to +105°C | Through Hole - Compliant Pin | |
| 2195620014 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 4 Power Circuits, 15 Signal Circuits | No | 19 | 19 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 23.382/g | 1, 5 | Right Angle | Tray | 2.53mm, 3.30mm | Yes | Yes | 1.58mm | 5.78mm, 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 4p - 15s | -40° to +125°C, -40° to +105°C | Through Hole - Compliant Pin | |
| 2195620015 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 5 Power Circuits, 15 Signal Circuits | No | No | 20 | 20 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 27.647/g | 1, 5 | Right Angle | Tray | 2.53mm, 3.30mm | Yes | Yes | 1.58mm | 5.78mm, 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 5p - 15s | -40° to +125°C, -40° to +105°C | Through Hole - Compliant Pin |
| 2195620016 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 1 Power Circuit, 30 Signal Circuits | No | No | 31 | 31 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 12.936/g | 1, 5 | Right Angle | Tray | 2.53mm, 3.30mm | Yes | Yes | 1.58mm | 5.78mm, 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 1p - 30s | -40° to +125°C, -40° to +105°C | Through Hole - Compliant Pin |
| 2195620017 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 2 Power Circuits, 30 Signal Circuits | No | 32 | 32 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 17.200/g | 1, 5 | Right Angle | Tray | 2.53mm, 3.30mm | Yes | Yes | 1.58mm | 5.78mm, 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 2p - 30s | -40° to +125°C, -40° to +105°C | Through Hole - Compliant Pin | |
| 2195620018 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 3 Power Circuits, 30 Signal Circuits | No | 33 | 33 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 21.465/g | 1, 5 | Right Angle | Tray | 2.53mm, 3.30mm | Yes | Yes | 1.58mm | 5.78mm, 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 3p - 30s | -40° to +125°C, -40° to +105°C | Through Hole - Compliant Pin | |
| 2195620019 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 4 Power Circuits, 30 Signal Circuits | No | 34 | 34 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 25.730/g | 1, 5 | Right Angle | Tray | 2.53mm, 3.30mm | Yes | Yes | 1.58mm | 5.78mm, 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 4p - 30s | -40° to +125°C, -40° to +105°C | Through Hole - Compliant Pin | |
| 2195620020 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 5 Power Circuits, 30 Signal Circuits | No | No | 35 | 35 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 29.995/g | 1, 5 | Right Angle | Tray | 2.53mm, 3.30mm | Yes | Yes | 1.58mm | 5.78mm, 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 5p - 30s | -40° to +125°C, -40° to +105°C | Through Hole - Compliant Pin |
| 2195620021 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 1 Power Circuit, 15 Signal Circuits, 1 Power Circuit | No | No | 17 | 17 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 15.155/g | 1, 5 | Right Angle | Tray | 2.53mm, 3.30mm | Yes | Yes | 1.58mm | 5.78mm, 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 1p - 15s - 1p | -40° to +125°C, -40° to +105°C | Through Hole - Compliant Pin |
| 2195620022 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 2 Power Circuits, 15 Signal Circuits, 2 Power Circuits | No | 19 | 19 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 23.685/g | 1, 5 | Right Angle | Tray | 2.53mm, 3.30mm | Yes | Yes | 1.58mm | 5.78mm, 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 2p - 15s - 2p | -40° to +125°C, -40° to +105°C | Through Hole - Compliant Pin | |
| 2195620023 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 3 Power Circuits, 15 Signal Circuits, 3 Power Circuits | No | 21 | 21 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 32.214/g | 1, 5 | Right Angle | Tray | 2.53mm, 3.30mm | Yes | Yes | 1.58mm | 5.78mm, 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 3p - 15s - 3p | -40° to +125°C, -40° to +105°C | Through Hole - Compliant Pin | |
| 2195620024 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 4 Power Circuits, 15 Signal Circuits, 4 Power Circuits | No | 23 | 23 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 40.744/g | 1, 5 | Right Angle | Tray | 2.53mm, 3.30mm | Yes | Yes | 1.58mm | 5.78mm, 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 4p - 15s - 4p | -40° to +125°C, -40° to +105°C | Through Hole - Compliant Pin | |
| 2195620025 | EXTreme Guardian HD Right-Angle Plug Assembly with Guide Pins, 5 Power Circuits, 15 Signal Circuits, 5 Power Circuits | No | No | 25 | 25 | Black | 200 | No | 94V-0 | No | Yes | No | No | 12.74mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 49.273/g | 1, 5 | Right Angle | Tray | 2.53mm, 3.30mm | Yes | Yes | 1.58mm | 5.78mm, 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 5p - 15s - 5p | -40° to +125°C, -40° to +105°C | Through Hole - Compliant Pin |