産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2181100200 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 2 Circuits, Natural | 75.00mm | 2 | 2 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.484/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100201 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 2 Circuits, Natural | 150.00mm | 2 | 2 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.682/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100202 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 225.00mm Length, 2 Circuits, Natural | 225.00mm | 2 | 2 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.881/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100203 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 2 Circuits, Natural | 300.00mm | 2 | 2 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.079/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100204 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 425.00mm Length, 2 Circuits, Natural | 425.00mm | 2 | 2 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.410/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100300 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 3 Circuits, Natural | No | 75.00mm | 3 | 3 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.682/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
| 2181100301 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 3 Circuits, Natural | 150.00mm | 3 | 3 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.980/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100302 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 225.00mm Length, 3 Circuits, Natural | 225.00mm | 3 | 3 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.278/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100303 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 3 Circuits, Natural | 300.00mm | 3 | 3 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.576/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100304 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 425.00mm Length, 3 Circuits, Natural | 425.00mm | 3 | 3 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.072/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100400 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 4 Circuits, Natural | 75.00mm | 4 | 4 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.874/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100401 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 4 Circuits, Natural | 150.00mm | 4 | 4 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.271/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100402 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 225.00mm Length, 4 Circuits, Natural | 225.00mm | 4 | 4 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.667/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100403 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 4 Circuits, Natural | 300.00mm | 4 | 4 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.064/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100404 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 425.00mm Length, 4 Circuits, Natural | 425.00mm | 4 | 4 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.726/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100500 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 5 Circuits, Natural | 75.00mm | 5 | 5 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.074/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100501 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 5 Circuits, Natural | 150.00mm | 5 | 5 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.571/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100502 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 225.00mm Length, 5 Circuits, Natural | 225.00mm | 5 | 5 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.067/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100503 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 5 Circuits, Natural | 300.00mm | 5 | 5 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.563/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100504 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 425.00mm Length, 5 Circuits, Natural | 425.00mm | 5 | 5 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.390/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100600 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 6 Circuits, Natural | 75.00mm | 6 | 6 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.272/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100601 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 6 Circuits, Natural | 150.00mm | 6 | 6 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.867/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100602 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 225.00mm Length, 6 Circuits, Natural | 225.00mm | 6 | 6 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.463/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100603 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 6 Circuits, Natural | 300.00mm | 6 | 6 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.058/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181100604 | PicoBlade Male-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 425.00mm Length, 6 Circuits, Natural | 425.00mm | 6 | 6 | Natural | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 4.050/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |