産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2174811202 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 12 AWG, Black | 150.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 8.090/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 12 | |
| 2174811203 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 225.00mm Length, 12 AWG, Black | 225.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 11.063/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 12 | |
| 2174811204 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 12 AWG, Black | 300.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 14.036/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 12 | |
| 2174811205 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 12 AWG, Black | 450.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 19.982/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 12 | |
| 2174811212 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 10 AWG, Black | 150.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 12.090/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 10 | |
| 2174811213 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 225.00mm Length, 10 AWG, Black | 225.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 16.828/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 10 | |
| 2174811214 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 10 AWG, Black | 300.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 21.566/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 10 | |
| 2174811215 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 10 AWG, Black | 450.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 31.041/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 10 | |
| 2174811222 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 8 AWG, Black | 150.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 19.380/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 8 | |
| 2174811223 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 225.00mm Length, 8 AWG, Black | 225.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 27.255/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 8 | |
| 2174811224 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 8 AWG, Black | 300.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 35.130/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 8 | |
| 2174811225 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 8 AWG, Black | 450.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 50.880/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 8 | |
| 2174812202 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 12 AWG, Red | 150.00mm | 1 | 1 | Red | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 8.090/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 12 | |
| 2174812203 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 225.00mm Length, 12 AWG, Red | 225.00mm | 1 | 1 | Red | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 11.063/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 12 | |
| 2174812204 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 12 AWG, Red | 300.00mm | 1 | 1 | Red | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 14.036/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 12 | |
| 2174812205 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 12 AWG, Red | 450.00mm | 1 | 1 | Red | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 19.982/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 12 | |
| 2174812212 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 10 AWG, Red | No | 150.00mm | 1 | 1 | Red | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 12.090/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 10 |
| 2174812213 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 225.00mm Length, 10 AWG, Red | 225.00mm | 1 | 1 | Red | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 16.828/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 10 | |
| 2174812214 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 10 AWG, Red | 300.00mm | 1 | 1 | Red | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 21.566/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 10 | |
| 2174812215 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 10 AWG, Red | 450.00mm | 1 | 1 | Red | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 31.041/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 10 | |
| 2174812222 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 8 AWG, Red | No | 150.00mm | 1 | 1 | Red | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 18.333/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 8 |
| 2174812223 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 225.00mm Length, 8 AWG, Red | 225.00mm | 1 | 1 | Red | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 25.746/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 8 | |
| 2174812224 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 8 AWG, Red | 300.00mm | 1 | 1 | Red | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 33.159/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 8 | |
| 2174812225 | Pre-Crimped Lead Mini-Fit Sr. Female-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 8 AWG, Red | 450.00mm | 1 | 1 | Red | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 47.985/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 8 |