産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2170630025 | Micro-One Wire-to-Board Header, Vertical, 2.00mm Pitch, Single Row, Glow-Wire Capable, Surface Mount, 2 Circuits, Tin-Bismuth Plating, Black, with Potting Capability | No | 2 | 2 | Black | 30 | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 659.786/mg | 1 | Vertical | Embossed Tape on Reel | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Surface Mount | |
| 2170630027 | Micro-One Wire-to-Board Header, Vertical, 2.00mm Pitch, Single Row, Glow-Wire Capable, Surface Mount, 2 Circuits, Tin-Bismuth Plating, Black, with Potting Capability, with Cover Tape | No | 2 | 2 | Black | 30 | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 659.786/mg | 1 | Vertical | Embossed Tape on Reel | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Surface Mount | |
| 2170630035 | Micro-One Wire-to-Board Header, Vertical, 2.00mm Pitch, Single Row, Glow-Wire Capable, Surface Mount, 3 Circuits, Tin-Bismuth Plating, Black, with Potting Capability | No | 3 | 3 | Black | 30 | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 771.602/mg | 1 | Vertical | Embossed Tape on Reel | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Surface Mount | |
| 2170630037 | Micro-One Wire-to-Board Header, Vertical, 2.00mm Pitch, Single Row, Glow-Wire Capable, Surface Mount, 3 Circuits, Tin-Bismuth Plating, Black, with Potting Capability, with Cover Tape | No | 3 | 3 | Black | 30 | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 771.602/mg | 1 | Vertical | Embossed Tape on Reel | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Surface Mount | |
| 2170630045 | Micro-One Wire-to-Board Header, Vertical, 2.00mm Pitch, Single Row, Glow-Wire Capable, Surface Mount, 4 Circuits, Tin-Bismuth Plating, Black, with Potting Capability | No | 4 | 4 | Black | 30 | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 879.641/mg | 1 | Vertical | Embossed Tape on Reel | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Surface Mount | |
| 2170630047 | Micro-One Wire-to-Board Header, Vertical, 2.00mm Pitch, Single Row, Glow-Wire Capable, Surface Mount, 4 Circuits, Tin-Bismuth Plating, Black, with Potting Capability, with Cover Tape | No | 4 | 4 | Black | 30 | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 879.641/mg | 1 | Vertical | Embossed Tape on Reel | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Surface Mount | |
| 2170630055 | Micro-One Wire-to-Board Header, Vertical, 2.00mm Pitch, Single Row, Glow-Wire Capable, Surface Mount, 5 Circuits, Tin-Bismuth Plating, Black, with Potting Capability | No | 5 | 5 | Black | 30 | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 986.717/mg | 1 | Vertical | Embossed Tape on Reel | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Surface Mount | |
| 2170630057 | Micro-One Wire-to-Board Header, Vertical, 2.00mm Pitch, Single Row, Glow-Wire Capable, Surface Mount, 5 Circuits, Tin-Bismuth Plating, Black, with Potting Capability, with Cover Tape | No | 5 | 5 | Black | 30 | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 986.717/mg | 1 | Vertical | Embossed Tape on Reel | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Surface Mount | |
| 2170630065 | Micro-One Wire-to-Board Header, Vertical, 2.00mm Pitch, Single Row, Glow-Wire Capable, Surface Mount, 6 Circuits, Tin-Bismuth Plating, Black, with Potting Capability | No | 6 | 6 | Black | 30 | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 1094.241/mg | 1 | Vertical | Embossed Tape on Reel | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Surface Mount | |
| 2170630067 | Micro-One Wire-to-Board Header, Vertical, 2.00mm Pitch, Single Row, Glow-Wire Capable, Surface Mount, 6 Circuits, Tin-Bismuth Plating, Black, with Potting Capability, with Cover Tape | No | 6 | 6 | Black | 30 | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 1094.241/mg | 1 | Vertical | Embossed Tape on Reel | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Surface Mount | |
| 2170630075 | Micro-One Wire-to-Board Header, Vertical, 2.00mm Pitch, Single Row, Glow-Wire Capable, Surface Mount, 7 Circuits, Tin-Bismuth Plating, Black, with Potting Capability | No | 7 | 7 | Black | 30 | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 1208.763/mg | 1 | Vertical | Embossed Tape on Reel | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Surface Mount | |
| 2170630077 | Micro-One Wire-to-Board Header, Vertical, 2.00mm Pitch, Single Row, Glow-Wire Capable, Surface Mount, 7 Circuits, Tin-Bismuth Plating, Black, with Potting Capability, with Cover Tape | No | 7 | 7 | Black | 30 | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 1208.763/mg | 1 | Vertical | Embossed Tape on Reel | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Surface Mount | |
| 2170630085 | Micro-One Wire-to-Board Header, Vertical, 2.00mm Pitch, Single Row, Glow-Wire Capable, Surface Mount, 8 Circuits, Tin-Bismuth Plating, Black, with Potting Capability | No | 8 | 8 | Black | 30 | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 1316.286/mg | 1 | Vertical | Embossed Tape on Reel | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Surface Mount | |
| 2170630087 | Micro-One Wire-to-Board Header, Vertical, 2.00mm Pitch, Single Row, Glow-Wire Capable, Surface Mount, 8 Circuits, Tin-Bismuth Plating, Black, with Potting Capability, with Cover Tape | No | 8 | 8 | Black | 30 | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 1316.286/mg | 1 | Vertical | Embossed Tape on Reel | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Surface Mount |